-
Global
-
Africa
-
Asia Pacific
-
Europe
-
Latin America
-
Middle East
-
North America
- |
- Partners
- |
- Blog
- |
- Contact Us
- |
-
Services
Services
-
Productivity
Productivity
-
Safety
Safety
-
Warehouse Automation
Warehouse Automation
-
Productivity
-
Industries
Industries
-
Healthcare and Life Sciences
Healthcare and Life Sciences
-
Transportation and Logistics
Transportation and Logistics
-
Manufacturing
Manufacturing
- Distribution Centers
-
Retail
Retail
- E-Commerce
-
Infrastructure
Infrastructure
-
Government
Government
- Aerospace and Defense
- Electrification
-
Healthcare and Life Sciences
-
Support
Support
-
Advanced Sensing Technologies
Advanced Sensing Technologies
-
Productivity
Productivity
-
Safety
Safety
-
Warehouse Automation
Warehouse Automation
-
Global Tracking
Global Tracking
-
Advanced Sensing Technologies
You are browsing the product catalog for
- Products
- More Products
- Search & Rescue
- OCC 600 Operations Control Console System
OCC 600 Operations Control Console System
- Overview
- Specifications
- Resources
The OCC 600 operation control console is a high-end processing platform used by mission control centers (MCCs) for global search & rescue operations. The OCC 600 displays COSPAS-SARSAT incident alert data received from Local User Terminals (LUTs) and international MCCs around the world.
- Reliability
The OCC 600 offers exceptional uptimes, accuracy and reliability for SAR operations worldwide
- Automated Workflow
The OCC 600 automatically distributes beacon alert data to the appropriate MCCs and/or RCCs
- Intuitive Visualization
Displays beacon alert data and messages on up to 4 screens, providing the operator with immediate access to both text and visual information,
facilitating fast response times
- Flexible
Fully configurable, making it possible to precisely match the needs of customers
- Standards compliant
Meets and exceeds the official COSPAS-SARSAT requirements
- Capabilities
Supports LEO/GEO/MEO; Supports ELT(DT) and RLS; Supports First and Second Generation Beacons
- Seamless integration
Ease-of-integration into existing SAR systems saves time and money
Product Details
Based on a Windows-based service-oriented architecture, the OCC 600 provides a full suite of tools that have been designed to automate SAR alert data distribution to rescue coordination centres (RCCs) for fast and efficient search & rescue operations. The client software features an easy-to-use graphical user interface for accurate and intuitive visualization of each incident.
The OCC 600 satisfies all COSPAS-SARSAT requirements for automatic data processing at an MCC and is commissionable according to the COSPAS-SARSAT standards for both national and nodal MCCs.
PHYSICAL
Width:
- Standard 19˝ (48.3 cm) rack enclosure
Height:
- 22U in standard configuration. Custom configurations available.
Server
Operating Systems:
- Windows Server
Processor(s):
- Intel Xeon-Gold 5218
RAM:
- 64 GB in standard configuration
CLIENT WORKSTATION
Operating System:
- Windows
Processor(s):
- Intel Xeon Quad-Sore, 3.9+
RAM:
- 8 GB in standard configuration
Monitors:
- Dual monitors in standard configuration; quad monitors recommended
CONNECTIVITY
Ethernet:
- 10/100/1000 Mb/s
Ports:
- Serial, USB
Handlers:
- FTP, SMTP, Printer, AMHS, AFTN, Fax, FCopy
DATA COMMUNICATIONS
From a LUT:
- Beacon solutions
- Status and alarm data
- Orbit data
From a Foreign MCC:
- Incident alert messages
- Satellite calibration data and orbit data updates
- System status messages
- Narrative messages
- 406 MHz beacon registry messages
- NOCR messages
To a Foreign MCC:
- Incident alert messages
- System status messages
- Narrative messages
To an RCC:
- Incident alert messages
- Narrative messages
COMPLIANCE
COSPAS-SARSAT:
- Meets all current COSPAS-SARSAT requirements
Let's Connect!
Sign up to receive exclusive communications from Honeywell including product updates, technical information, new offerings, events and news, surveys, special offers, and related topics via telephone, email, and other forms of electronic communication.
Copyright © 2024 Honeywell International Inc