Logistics Sensing
N4300 Series 1D Scan Engines
Only laser engine with built-in object detection for hands-free applications. Achieves highest reading accuracy among available laser scanner engines
Designed from the ground up with Honeywell's patented technologies, the N4300 series meets our strict quality standards. Unlike competing engines, the N4300 brings high performance scanning and unique capabilities to a wide range of applications, from mobile computers to scanners, kiosks and other self-service devices.
The Smart Pick List mode improves targeting accuracy when scanning one barcode that's surrounded by other codes and the TTL model supports full duplex RS232 communication at a higher max baud rate, providing more flexibility and faster data communication than competitor products.
The N4300 series delivers aggressive barcode scanning performance with a standard form factor and interface. Whether you're upgrading existing devices or adding a scanning solution to a new application, you'll find N4300 series engines easy to integrate, offering a durable, electrically grounded metal chassis and standard mounting hole locations.
Features
- Compact and lightweight: Delivers a standard form factor and communication for easy integration, even in tight spaces
- Metal chassis: Provides durability with a grounded metal case, single board design, non-ZIF connector and shock protection up to 2,000 G
- Built-In object detection: Facilitates hands-free operation, eliminating the cost of adding external object detection on the host
- Advanced decoding technology: Offers lowest misread rate compared to competing laser engines: configurable decoding security levels eliminate costly reading errors on hard-to-read poor quality codes
- Smart Pick List: Program the device to read only bar codes found at the center, or any other location on the scan line, improving targeting accuracy
- SR and HD available: We provide both SR (standard range) and HD (high density) versions, to meet multiple applications with vertical focus