/content/sps/au/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Industrial

A-Class Mark II Print Engine

A-Class Mark II Print Engine

The A-Class™: Mark II family of advanced print engines is designed for high-demand, multi-shift print-and-apply label application where fast throughput and proven reliability are a must. Innovative features include a modular design for enhanced serviceability, coated-side-in or coated-side-out thermal-transfer ribbon assembly, and more.

  • Fully integrated UHF RFID solutions are also available.
  • A stainless-steel cabinet protects your printer for years of service in rugged and extreme environments.
  • Expanded connectivity includes four types of communication ports as standard features: 10/100 LAN, USB, Serial, and Parallel.
  • Seamlessly integrates into most existing solutions using PL-Z and PL-I language emulation without changing code.
  • A large graphic display enables easy navigation, advanced setups, and simple operator use.

When your demanding print-and-apply label applications require more features than standard print engines offer, it’:s time to move up to the A-Class Mark II family. These advanced print engines are designed for high-demand, multi-shift applications that require fast throughput and proven reliability.A-Class Mark II printers use industry-recognized firmware architecture with maximum connectivity options for industry-standard communications interfaces. They support the industry-recommended OEM 5 bolt mounting connection for seamless integration into your system. And PL-Z (Zebra) printer language emulation allows you to seamlessly integrate the A-Class into existing solutions without changing label formats.

Specifications at a glance:

  • Printhead: Direct thermal: optional thermal transfer
  • Right-hand or left-hand models
  • Printer length range: 6 mm to 2,539.8 mm (0.25 in to 100 in)
  • Maximum print width: 105.66 mm (4.16 in) or 162.56 mm (6.4 in)
  • Print speed: •: A-4212: 304 mms (12 ips), 8 mmps (203 dpi) •: A-4310: 254 mms (10 ips), 12 mmps (300 dpi) •: A-4408: 203 mms (8 ips), 16 mmps (406 dpi) •: A-4606: 152 mms (6 ips), 24 mmps (600 dpi) •: A-6212: 304 mms (12 ips), 8 mmps (203 dpi) •: A-6310: 254 mms (10 ips), 12 mmps (300 dpi)
  • Communication: Serial RS232, parallel bi-directional, Ethernet-wired LAN 10/100, USB 2.0 compatible, GPIO applicator card
  • Optional wireless 802.11b/g, USB-host, SDIO memory slot

Features

  • Door Options
    • Standard
  • Compatible Software
    • DMX NetManager
  • Features
    • Rugged
    • Easy to Upgrade
  • Compatible Drivers
    • Windows NT
    • Windows Vista
    • Windows XP

Printing Specifications

  • Downloadable Font Type
    • Bitmap
    • TrueType
  • Resolutions
    • 300 dpi
    • 203 dpi
  • 2D Barcodes
    • PDF417
    • Micro PDF417
    • Data Matrix
    • USD-8
    • TLC 39
    • QR-Code
    • MaxiCode
    • Code 16k
    • GS1 Databar
    • Aztec
    • Codeablock
  • Linear Barcodes
    • Plessey
    • Std 2 of 5
    • Code 93
    • Code 3 of 9
    • Code 128
    • Postnet
    • UPC-E
    • Interleaved 2 of 5
    • HIBC
    • Telepen
    • Code 11
    • UPC 2- and 5-Digit Addendums
    • UPC-A
    • EAN-13
    • EAN-8
    • Planetcode
    • Industrial 2 of 5
    • FIM
    • USPS-4 State
    • Codabar
  • Resident Font
    • OCR-A
    • CG Triumvirate Bold Condensed
    • CG Triumvirate
    • CG Triumvirate & CG Times with Cyrillic, Greek, Arabic and Hebrew character support
    • OCR-B
  • Print Speeds
    • 12 ips
    • 10 ips
  • Print Method
    • Direct Thermal
    • Thermal Transfer
  • Font Modification
    • Expansion
    • Mirror Image
    • Rotation

Media

  • Maximum Ribbon Length
    • 2,132
    • 650
  • Printer Media Type
    • Label
    • Ribbon

Network

  • Wireless Communication
    • WiFi

Software & Firmware

  • Printer Command Language
    • PL-I
    • PL-Z

Memory & Data

  • Image File Format
    • BMP
    • PCX
    • IMG
  • Memory
    • 8 MB Flash/16 MB RAM

Electrical

  • Operating Frequency
    • 47 - 63 Hz
  • Operating Voltage
    • 90 - 132 V AC
    • 180 - 264 V AC

Environmental

  • Operating Humidity
    • 5 - 95 %
  • Operating Temperature
    • 40 - 100 °F
    • 4 - 38 °C

Service Terms

  • Warranty Duration
    • 1 yr

Features

  • Door Options
    • Standard
  • Compatible Software
    • DMX NetManager
  • Features
    • Rugged
    • Easy to Upgrade
  • Compatible Drivers
    • Windows NT
    • Windows Vista
    • Windows XP

Printing Specifications

  • Downloadable Font Type
    • Bitmap
    • TrueType
  • Resolutions
    • 300 dpi
    • 203 dpi
  • 2D Barcodes
    • PDF417
    • Micro PDF417
    • Data Matrix
    • USD-8
    • TLC 39
    • QR-Code
    • MaxiCode
    • Code 16k
    • GS1 Databar
    • Aztec
    • Codeablock
  • Linear Barcodes
    • Plessey
    • Std 2 of 5
    • Code 93
    • Code 3 of 9
    • Code 128
    • Postnet
    • UPC-E
    • Interleaved 2 of 5
    • HIBC
    • Telepen
    • Code 11
    • UPC 2- and 5-Digit Addendums
    • UPC-A
    • EAN-13
    • EAN-8
    • Planetcode
    • Industrial 2 of 5
    • FIM
    • USPS-4 State
    • Codabar
  • Resident Font
    • OCR-A
    • CG Triumvirate Bold Condensed
    • CG Triumvirate
    • CG Triumvirate & CG Times with Cyrillic, Greek, Arabic and Hebrew character support
    • OCR-B
  • Print Speeds
    • 12 ips
    • 10 ips
  • Print Method
    • Direct Thermal
    • Thermal Transfer
  • Font Modification
    • Expansion
    • Mirror Image
    • Rotation

Media

  • Maximum Ribbon Length
    • 2,132
    • 650
  • Printer Media Type
    • Label
    • Ribbon

Network

  • Wireless Communication
    • WiFi

Software & Firmware

  • Printer Command Language
    • PL-I
    • PL-Z

Memory & Data

  • Image File Format
    • BMP
    • PCX
    • IMG
  • Memory
    • 8 MB Flash/16 MB RAM

Electrical

  • Operating Frequency
    • 47 - 63 Hz
  • Operating Voltage
    • 90 - 132 V AC
    • 180 - 264 V AC

Environmental

  • Operating Humidity
    • 5 - 95 %
  • Operating Temperature
    • 40 - 100 °F
    • 4 - 38 °C

Service Terms

  • Warranty Duration
    • 1 yr
  • Door Options : Standard
  • Compatible Software : DMX NetManager
  • Features : Rugged|Easy to Upgrade
  • Compatible Drivers : Windows NT|Windows Vista|Windows XP
  • Downloadable Font Type : Bitmap|TrueType
  • Resolutions : 300 dpi|203 dpi
  • 2D Barcodes : PDF417|Micro PDF417|Data Matrix|USD-8|TLC 39|QR-Code|MaxiCode|Code 16k|GS1 Databar|Aztec|Codeablock
  • Linear Barcodes : Plessey|Std 2 of 5|Code 93|Code 3 of 9|Code 128|Postnet|UPC-E|Interleaved 2 of 5|HIBC|Telepen|Code 11|UPC 2- and 5-Digit Addendums|UPC-A|EAN-13|EAN-8|Planetcode|Industrial 2 of 5|FIM|USPS-4 State|Codabar
  • Resident Font : OCR-A|CG Triumvirate Bold Condensed|CG Triumvirate|CG Triumvirate & CG Times with Cyrillic, Greek, Arabic and Hebrew character support|OCR-B
  • Print Speeds : 12 ips|10 ips
  • Print Method : Direct Thermal|Thermal Transfer
  • Font Modification : Expansion|Mirror Image|Rotation
  • Maximum Ribbon Length : 2,132|650
  • Printer Media Type : Label|Ribbon
  • Wireless Communication : WiFi
  • Printer Command Language : PL-I|PL-Z
  • Image File Format : BMP|PCX|IMG
  • Memory : 8 MB Flash/16 MB RAM
  • Operating Frequency : 47 - 63 Hz
  • Operating Voltage : 90 - 132 V AC|180 - 264 V AC
  • Operating Humidity : 5 - 95 %
  • Operating Temperature : 40 - 100 °F|4 - 38 °C
  • Warranty Duration : 1 yr
Data Sheet
Name
Description
File Size
Date
Size
A-Class Mark II Industrial Printer Data Sheet
application/pdf 293.55 KB
10/7/2021
293.55 KB
Manuals and Guides
Name
Description
File Size
Date
Size
A-Class Mark II RFID Quick Start
application/pdf 95.2 KB
10/7/2021
95.2 KB
A-Class Mark II Parts Catalog
application/pdf 5.17 MB
10/7/2021
5.17 MB
Class Series II Programmer's Manual
application/pdf 3.06 MB
10/7/2021
3.06 MB
A-Class Parts Catalog
application/pdf 15.26 MB
10/7/2021
15.26 MB
A-Class Mark II Operator's Manual
application/pdf 8.07 MB
10/7/2021
8.07 MB
A-Class Mark II Printer Installation Overview (92-2533-01 Rev C).
application/pdf 1.35 MB
10/7/2021
1.35 MB
A-Class Take_Up Hub Replacement Assembly Instructions (ACLASS-HUB-IN REV A)
application/pdf 1.75 MB
10/7/2021
1.75 MB
DMXrfNet III
application/pdf 1.42 MB
10/7/2021
1.42 MB
DMXrfNet II & DMXNetII
application/pdf 1.35 MB
10/7/2021
1.35 MB
User Guide: Printer Network and Security (ALLSKU-PR-EN-SG-01 Rev E)
application/pdf 303.16 KB
9/14/2022
303.16 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: A-Class Printer (ACLASS-ML-RS-01 Rev A)
application/pdf 1.98 MB
6/4/2022
1.98 MB
Name
Description
File Size
Date
Size
A-Class Mark II RFID Quick Start
95.2 KB
10/7/2021
95.2 KB
A-Class Mark II Industrial Printer Data Sheet
293.55 KB
10/7/2021
293.55 KB
A-Class Mark II Parts Catalog
5.17 MB
10/7/2021
5.17 MB
Class Series II Programmer's Manual
3.06 MB
10/7/2021
3.06 MB
A-Class Parts Catalog
15.26 MB
10/7/2021
15.26 MB
A-Class Mark II Operator's Manual
8.07 MB
10/7/2021
8.07 MB
Regulatory Sheet: A-Class Printer (ACLASS-ML-RS-01 Rev A)
1.98 MB
6/4/2022
1.98 MB
A-Class Mark II Printer Installation Overview (92-2533-01 Rev C).
1.35 MB
10/7/2021
1.35 MB
A-Class Take_Up Hub Replacement Assembly Instructions (ACLASS-HUB-IN REV A)
1.75 MB
10/7/2021
1.75 MB
DMXrfNet III
1.42 MB
10/7/2021
1.42 MB
DMXrfNet II & DMXNetII
1.35 MB
10/7/2021
1.35 MB
User Guide: Printer Network and Security (ALLSKU-PR-EN-SG-01 Rev E)
303.16 KB
9/14/2022
303.16 KB
Name
Description
File Size
Date
Size
A-Class Mark II Industrial Printer Data Sheet
293.55 KB
10/7/2021
A-Class Mark II RFID Quick Start
95.2 KB
10/7/2021
A-Class Mark II Parts Catalog
5.17 MB
10/7/2021
Class Series II Programmer's Manual
3.06 MB
10/7/2021
A-Class Parts Catalog
15.26 MB
10/7/2021
A-Class Mark II Operator's Manual
8.07 MB
10/7/2021
A-Class Mark II Printer Installation Overview (92-2533-01 Rev C).
1.35 MB
10/7/2021
A-Class Take_Up Hub Replacement Assembly Instructions (ACLASS-HUB-IN REV A)
1.75 MB
10/7/2021
DMXrfNet III
1.42 MB
10/7/2021
DMXrfNet II & DMXNetII
1.35 MB
10/7/2021
User Guide: Printer Network and Security (ALLSKU-PR-EN-SG-01 Rev E)
303.16 KB
9/14/2022
Regulatory Sheet: A-Class Printer (ACLASS-ML-RS-01 Rev A)
1.98 MB
6/4/2022
Image
SKU
Description
alt
LA2-00-00050000
A-CLASS, Mark II, 4212, RH, 203 DPI,DT, No Power Cord, Top Pinch Roller
alt
LA2-00-08000000
A-CLASS, Mark II, 4212, RH, 203 DPI,DT, US Power Cord
alt
LA2-00-08050000
A-CLASS, Mark II, 4212, RH, 203 DPI,DT, US Power Cord, Top Pinch Roller
alt
LA2-00-0805000V
A-4212 PrEngine Top Pinch Roller, Cover Open Sensor
alt
LA2-00-0N000000
A-CLASS, Mark II, 4212, RH, 203 DPI, DT, AUSTRALIAN, CORD
alt
LA2-00-4300V000
A-CLASS, Mark II, 4212, RH, 203 DPI,DT, TT, EU Straight Power Cord, Korean Hangul Font
alt
LA2-00-4605000V
A-CLASS, Mark II, 4212, RH, 203 DPI,TT, EU & UK Power cords, Top Pinch Roller. Cover Open Sensor
alt
LA2-00-48000000
A-CLASS, Mark II, 4212, RH, 203 DPI,TT, US Power cords
alt
LA2-00-48050000
A-CLASS,Mark II,RH,A-4212E 8MB FLASH,Standard Kit,Bi-Directional TT,110v U.S. Plug,Top Pinch Roller Opt
alt
LA2-00-4805000V
A-CLASS,Mark II,RH,A-4212E 8MB FLASH,Standard Kit,Bi-Directional TT,110v U.S. Plug,Top Pinch Roller Opt,Cover Open Sensor
Image
SKU
Description
alt
LA2-00-00050000
A-CLASS, Mark II, 4212, RH, 203 DPI,DT, No Power Cord, Top Pinch Roller
alt
LA2-00-08000000
A-CLASS, Mark II, 4212, RH, 203 DPI,DT, US Power Cord
alt
LA2-00-08050000
A-CLASS, Mark II, 4212, RH, 203 DPI,DT, US Power Cord, Top Pinch Roller
alt
LA2-00-0805000V
A-4212 PrEngine Top Pinch Roller, Cover Open Sensor
alt
LA2-00-0N000000
A-CLASS, Mark II, 4212, RH, 203 DPI, DT, AUSTRALIAN, CORD
alt
LA2-00-4300V000
A-CLASS, Mark II, 4212, RH, 203 DPI,DT, TT, EU Straight Power Cord, Korean Hangul Font
alt
LA2-00-4605000V
A-CLASS, Mark II, 4212, RH, 203 DPI,TT, EU & UK Power cords, Top Pinch Roller. Cover Open Sensor
alt
LA2-00-48000000
A-CLASS, Mark II, 4212, RH, 203 DPI,TT, US Power cords
alt
LA2-00-48050000
A-CLASS,Mark II,RH,A-4212E 8MB FLASH,Standard Kit,Bi-Directional TT,110v U.S. Plug,Top Pinch Roller Opt
alt
LA2-00-4805000V
A-CLASS,Mark II,RH,A-4212E 8MB FLASH,Standard Kit,Bi-Directional TT,110v U.S. Plug,Top Pinch Roller Opt,Cover Open Sensor