Industrial
I-Class Mark II Industrial Printer
I-Class Mark II Industrial Printer
The I-Class Mark II family of mid-range industrial barcode printers can easily keep up with high-speed label demand applications. With a state-of-the-art processor, printer throughput is very fast. And thanks to a modular design, it’:s easy to add and/or change printer options to upgrade and reconfigure as your business needs grow.
- Communication ports include serial, parallel, USB, LAN, and two USB Host ports and an SDIO, WLAN, and GPIO interface card.
- Modular design allows for user field-upgradeable options like thermal transfer and internal rewinder.
- Wide printhead access makes the I-Class Mark II easy to maintain with quick printhead and platen roller replacement.
- Rugged construction features a gear-driven design and durable die-cast aluminum frame.
- Graphic display includes an easy-to-read 7-button 128 x 64 LCD display for user-friendly label configuration.
I-Class Mark II mid-range industrial barcode printers have the speed and rugged durability you need for high-productivity applications in shipping and receiving, product identification, pharmacy labeling and asset tracking.With a legendary reputation in the industry as a high-quality printer, I-Class Mark II printers are competitively priced, reliable and easy to integrate.I-Class Mark II printers are loaded with many standard features, including a fast processor, large memory, and a wide selection of communication ports. Plus, the IntelliSEAQ™: print head features a durable coating, better abrasion resistance, and longer life.I-Class Mark II printers are versatile, too. Use them in a wide variety of industrial applications with a range of media compatibility, connectivity, emulation support and options.
Specifications at a glance:
- Printhead: Direct thermal: optional thermal transfer
- Media roll width: 25.4 mm to 118.1 mm (1.0 in to 4.7 in)
- Maximum print width: 105.7 mm (4.16 in)
- Print speed: •: I-4212e: 304 mms (12 ips), 8 mmps (203 dpi) •: I-4310: 254 mms (10 ips), 12 mmps (300 dpi) •: I-4606: 152 mms (6 ips), 24 mmps (600 dpi)
- Ethernet-wired LAN 10/100, W-LAN with WPA2 security protocol, 2 USB Host Ports and SDIO, GPIO interface card
Features
- Compatible Software
- NETira LD
- NETira CT
- Door Options
- Standard
- Compatible Drivers
- Windows XP
- Windows Vista
- Windows NT
- Application
- Pharmaceuticals
- Distribution
- Features
- Rugged
- Easy to Upgrade
- 5 Languages
Dimensions
- Overall Dimensions
- 32.26 x 32.05 x 47.24 cm
- 12.7 x 12.6 x 18.6 in
Printing Specifications
- Font Modification
- Rotation
- Mirror Image
- Expansion
- Resolutions
- 203 dpi
- 600 dpi
- 300 dpi
- Print Method
- Direct Thermal
- Thermal Transfer
- Print Speeds
- 6 ips
- 12 ips
- 10 ips
- Downloadable Font Type
- TrueType
- Bitmap
- 2D Barcodes
- Aztec
- TLC 39
- PDF417
- MaxiCode
- Data Matrix
- Micro PDF417
- GS1 Databar
- USD-8
- QR-Code
- Code 16k
- Codablock
- Linear Barcodes
- Code 128
- Std 2 of 5
- Industrial 2 of 5
- UCC/EAN Code 128
- Plessey
- USPS-4 State
- UPC 2- and 5-Digit Addendums
- Codabar
- Code 11
- Postnet
- UPC-A
- Telepen
- Code 93
- UPC-E
- Planetcode
- HIBC
- EAN-8
- Code 3 of 9
- EAN-13
- FIM
Media
- Printer Media Type
- Label
- Ribbon
- Maximum Ribbon Length
- 600 foot
- 1,968 foot
Network
- Wireless Communication
- WiFi
Software & Firmware
- Printer Command Language
- DPL
- ZPL-II
- PL-I
Memory & Data
- Image File Format
- PCX
- IMG
- BMP
Electrical
- Operating Frequency
- 47 - 63 Hz
- Operating Voltage
- 180 - 264 V AC
- 90 - 132 V AC
Environmental
- Operating Temperature
- 32 - 104 °F
- 0 - 40 °C
Service Terms
- Warranty Duration
- 1 yr
Others
- RFID Specifications
- RFID
Features
- Compatible Software
- NETira LD
- NETira CT
- Door Options
- Standard
- Compatible Drivers
- Windows XP
- Windows Vista
- Windows NT
- Application
- Pharmaceuticals
- Distribution
- Features
- Rugged
- Easy to Upgrade
- 5 Languages
Dimensions
- Overall Dimensions
- 32.26 x 32.05 x 47.24 cm
- 12.7 x 12.6 x 18.6 in
Printing Specifications
- Font Modification
- Rotation
- Mirror Image
- Expansion
- Resolutions
- 203 dpi
- 600 dpi
- 300 dpi
- Print Method
- Direct Thermal
- Thermal Transfer
- Print Speeds
- 6 ips
- 12 ips
- 10 ips
- Downloadable Font Type
- TrueType
- Bitmap
- 2D Barcodes
- Aztec
- TLC 39
- PDF417
- MaxiCode
- Data Matrix
- Micro PDF417
- GS1 Databar
- USD-8
- QR-Code
- Code 16k
- Codablock
- Linear Barcodes
- Code 128
- Std 2 of 5
- Industrial 2 of 5
- UCC/EAN Code 128
- Plessey
- USPS-4 State
- UPC 2- and 5-Digit Addendums
- Codabar
- Code 11
- Postnet
- UPC-A
- Telepen
- Code 93
- UPC-E
- Planetcode
- HIBC
- EAN-8
- Code 3 of 9
- EAN-13
- FIM
Media
- Printer Media Type
- Label
- Ribbon
- Maximum Ribbon Length
- 600 foot
- 1,968 foot
Network
- Wireless Communication
- WiFi
Software & Firmware
- Printer Command Language
- DPL
- ZPL-II
- PL-I
Memory & Data
- Image File Format
- PCX
- IMG
- BMP
Electrical
- Operating Frequency
- 47 - 63 Hz
- Operating Voltage
- 180 - 264 V AC
- 90 - 132 V AC
Environmental
- Operating Temperature
- 32 - 104 °F
- 0 - 40 °C
Service Terms
- Warranty Duration
- 1 yr
Others
- RFID Specifications
- RFID
- Compatible Software : NETira LD|NETira CT
- Door Options : Standard
- Compatible Drivers : Windows XP|Windows Vista|Windows NT
- Application : Pharmaceuticals|Distribution
- Features : Rugged|Easy to Upgrade|5 Languages
- Overall Dimensions : 32.26 x 32.05 x 47.24 cm|12.7 x 12.6 x 18.6 in
- Font Modification : Rotation|Mirror Image|Expansion
- Resolutions : 203 dpi|600 dpi|300 dpi
- Print Method : Direct Thermal|Thermal Transfer
- Print Speeds : 6 ips|12 ips|10 ips
- Downloadable Font Type : TrueType|Bitmap
- 2D Barcodes : Aztec|TLC 39|PDF417|MaxiCode|Data Matrix|Micro PDF417|GS1 Databar|USD-8|QR-Code|Code 16k|Codablock
- Linear Barcodes : Code 128|Std 2 of 5|Industrial 2 of 5|UCC/EAN Code 128|Plessey|USPS-4 State|UPC 2- and 5-Digit Addendums|Codabar|Code 11|Postnet|UPC-A|Telepen|Code 93|UPC-E|Planetcode|HIBC|EAN-8|Code 3 of 9|EAN-13|FIM
- Printer Media Type : Label|Ribbon
- Maximum Ribbon Length : 600 foot|1,968 foot
- Wireless Communication : WiFi
- Printer Command Language : DPL|ZPL-II|PL-I
- Image File Format : PCX|IMG|BMP
- Operating Frequency : 47 - 63 Hz
- Operating Voltage : 180 - 264 V AC|90 - 132 V AC
- Operating Temperature : 32 - 104 °F|0 - 40 °C
- Warranty Duration : 1 yr
- RFID Specifications : RFID