/content/sps/au/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Industrial

PXie Series PX4ie Industrial Printer

PXie Series PX4ie Industrial Printer

The PXie Series industrial printers are flexible, compact, and programmable, enabling customers to optimize their printing operations, streamline deployment, and achieve quick return on investment.

  • Smart Printers can eliminate the PC and control other devices directly (such as scanners, scales, and applicators), improving efficiency and decreasing infrastructure costs and complexity.
  • The PXie printers’: compact, modular design facilitates integration into automated labeling applications.
  • Every printer ships with Ethernet connectivity and network protocol IPv6, ensuring long-term, enterprise scalability. Multiple interface options are available, including the highest level of secure wireless connectivity (WPA2).
  • With user-selectable, all-in-one printer command languages (DP/FP, IPL, ZSim, DPL), the PXie printers fit with drop-in simplicity in mixed printer environments, supporting fast deployment.

The PXie Series industrial printers are built to meet the needs of round-the-clock, mission-critical applications. These rugged printers deliver advanced connectivity and network protocols, ensuring peace of mind today and a reliable, scalable solution for the long haul.The rugged, all-metal PXie printers deliver outstanding performance –: up to 12 inches per second from first label to last –: and incorporate features that reduce downtime and minimize maintenance costs. Both versions are available with 203 or 300 dpi resolution, and the PX4ie also offers 406 dpi, for precision labeling without any loss of speed. This is ideal for compliance labeling applications with variable data requiring immediate results.The PXie printers’: smart design features support increased productivity in demanding environments. As Smart Printers, they can host stand-alone applications, developed through the Fingerprint and C# programming languages, helping reduce errors and streamline operational processes.The printers’: device management and diagnostic capabilities –: provided in web-based PrintSet Configuration Management, and soon to be released in AirWatch®:, SOTI™:, and Operational Intelligence –: reduce downtime and simplify deployment.Replacing printheads is fast and easy, thanks to the magnetic QuickMount™: printhead design. The PXie printers are co-engineered and tested with Honeywell labels and other media products, optimizing performance when used with genuine Honeywell media.

Features

  • Features
    • Seamless Connectivity
    • Easy Deployment
  • Compatible Drivers
    • Honeywell Device Types for SAP
    • InterDriver Windows
    • CUPS driver for Linux
  • Compatible Software
    • AirWatch
    • PrintSet
    • Operational Intelligence
    • SOTI
    • Honeywell C# for Printers

Dimensions

  • Overall Dimensions
    • 48.2 x 23.8 x 27.5 cm
    • 19.0 x 9.4 x 10.8 in

Printing Specifications

  • Downloadable Font Type
    • WTLE

Media

  • Printer Media Type
    • Label
    • Tag
    • Ribbon
  • Maximum Ribbon Length
    • 450

Network

  • Wireless Communication
    • WiFi

Software & Firmware

  • Printer Command Language
    • DP
    • XML
    • FP
    • ZPL-II
    • IPL
    • DPL

Memory & Data

  • Memory
    • 128 MB Flash/256 MB RAM
  • Image File Format
    • GIF
    • BMP
    • PNG
    • PCX

Electrical

  • Operating Frequency
    • 45 - 65 Hz
  • Operating Voltage
    • 90 - 265 V AC

Environmental

  • Operating Humidity
    • 10 - 90 %
  • Operating Temperature
    • 41 - 104 °F
    • 5 - 40 °C

Features

  • Features
    • Seamless Connectivity
    • Easy Deployment
  • Compatible Drivers
    • Honeywell Device Types for SAP
    • InterDriver Windows
    • CUPS driver for Linux
  • Compatible Software
    • AirWatch
    • PrintSet
    • Operational Intelligence
    • SOTI
    • Honeywell C# for Printers

Dimensions

  • Overall Dimensions
    • 48.2 x 23.8 x 27.5 cm
    • 19.0 x 9.4 x 10.8 in

Printing Specifications

  • Downloadable Font Type
    • WTLE

Media

  • Printer Media Type
    • Label
    • Tag
    • Ribbon
  • Maximum Ribbon Length
    • 450

Network

  • Wireless Communication
    • WiFi

Software & Firmware

  • Printer Command Language
    • DP
    • XML
    • FP
    • ZPL-II
    • IPL
    • DPL

Memory & Data

  • Memory
    • 128 MB Flash/256 MB RAM
  • Image File Format
    • GIF
    • BMP
    • PNG
    • PCX

Electrical

  • Operating Frequency
    • 45 - 65 Hz
  • Operating Voltage
    • 90 - 265 V AC

Environmental

  • Operating Humidity
    • 10 - 90 %
  • Operating Temperature
    • 41 - 104 °F
    • 5 - 40 °C
  • Features : Seamless Connectivity|Easy Deployment
  • Compatible Drivers : Honeywell Device Types for SAP|InterDriver Windows|CUPS driver for Linux
  • Compatible Software : AirWatch|PrintSet|Operational Intelligence|SOTI|Honeywell C# for Printers
  • Overall Dimensions : 48.2 x 23.8 x 27.5 cm|19.0 x 9.4 x 10.8 in
  • Downloadable Font Type : WTLE
  • Printer Media Type : Label|Tag|Ribbon
  • Maximum Ribbon Length : 450
  • Wireless Communication : WiFi
  • Printer Command Language : DP|XML|FP|ZPL-II|IPL|DPL
  • Memory : 128 MB Flash/256 MB RAM
  • Image File Format : GIF|BMP|PNG|PCX
  • Operating Frequency : 45 - 65 Hz
  • Operating Voltage : 90 - 265 V AC
  • Operating Humidity : 10 - 90 %
  • Operating Temperature : 41 - 104 °F|5 - 40 °C
Data Sheet
Name
Description
File Size
Date
Size
PXie Series High Performance Industrial Printer Data Sheet
application/pdf 98.77 KB
10/7/2021
98.77 KB
Manuals and Guides
Name
Description
File Size
Date
Size
PX4ie and PX6ie Printer 802.11 Radio Interface Kit Installation Guide (PX4-6IE-80211-IG-1 Rev A)
application/pdf 540.93 KB
10/7/2021
540.93 KB
PX4ie and PX6ie IEEE 1284 Parallel Interface Kit Installation Guide (PX4-6IE-PARL-IG-1 Rev A)
application/pdf 473.29 KB
10/7/2021
473.29 KB
PX4ie and PX6ie Serial/Industrial Interface Kit Installation Guide (PX4-6IE-ISERL-IG-1 Rev B)
application/pdf 329.09 KB
10/7/2021
329.09 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev C)
application/pdf 2.38 MB
8/8/2022
2.38 MB
Command Reference User Guide: DPL (DPL-EN-CR Rev E)
application/pdf 1.07 MB
8/8/2022
1.07 MB
User Guide: PX4ie and PX6ie Industrial Printer (935-024-004 Rev E)
application/pdf 8.31 MB
1/14/2022
8.31 MB
Command Reference Guide: Fingerprint (FP-EN-CR Rev A)
application/pdf 4.92 MB
8/8/2022
4.92 MB
PX4ie Quick Start Guide (930-183-010 Rev A)
application/pdf 1.05 MB
10/7/2021
1.05 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev E)
application/pdf 661.97 KB
8/8/2022
661.97 KB
PX4ie and PX6ie Applicator Interface Kit Installation Guide (PX4-6IE-APIBD-IG-1 Rev C)
application/pdf 865.88 KB
10/7/2021
865.88 KB
PX4ie and PX6ie Cutter Kit Installation Guide (PX4-6IE-CUTR-IG-1 Rev A)
application/pdf 971.93 KB
10/7/2021
971.93 KB
IDL Smart Printing Resource Kit Developer Guide
application/pdf 1.09 MB
10/7/2021
1.09 MB
PX4ie and PX6ie Double Serial Interface Kit Installation Guide (PX4-6IE-DSERL-IG-1 Rev B)
application/pdf 246.78 KB
10/7/2021
246.78 KB
PX6ie Quick Start Guide (930-185-010 Rev A)
application/pdf 1.06 MB
10/7/2021
1.06 MB
User Guide: Printer Network and Security (ALLSKU-PR-EN-SG-01 Rev E)
application/pdf 303.16 KB
9/14/2022
303.16 KB
PX4ie and PX6ie Printer RFID Kit Installation Guide (PX4-6IE-RFID-IG-1 Rev A)
application/pdf 1.48 MB
10/7/2021
1.48 MB
Regulatory Information
Name
Description
File Size
Date
Size
PX4i/PX6i Printer Regulatory Sheet (PX4i-6i-ML-RS Rev C)
application/pdf 1.9 MB
10/7/2021
1.9 MB
Name
Description
File Size
Date
Size
PX4ie and PX6ie Printer 802.11 Radio Interface Kit Installation Guide (PX4-6IE-80211-IG-1 Rev A)
540.93 KB
10/7/2021
540.93 KB
PX4ie and PX6ie IEEE 1284 Parallel Interface Kit Installation Guide (PX4-6IE-PARL-IG-1 Rev A)
473.29 KB
10/7/2021
473.29 KB
PX4ie and PX6ie Serial/Industrial Interface Kit Installation Guide (PX4-6IE-ISERL-IG-1 Rev B)
329.09 KB
10/7/2021
329.09 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev C)
2.38 MB
8/8/2022
2.38 MB
Command Reference User Guide: DPL (DPL-EN-CR Rev E)
1.07 MB
8/8/2022
1.07 MB
User Guide: PX4ie and PX6ie Industrial Printer (935-024-004 Rev E)
8.31 MB
1/14/2022
8.31 MB
Command Reference Guide: Fingerprint (FP-EN-CR Rev A)
4.92 MB
8/8/2022
4.92 MB
PX4ie Quick Start Guide (930-183-010 Rev A)
1.05 MB
10/7/2021
1.05 MB
PX4i/PX6i Printer Regulatory Sheet (PX4i-6i-ML-RS Rev C)
1.9 MB
10/7/2021
1.9 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev E)
661.97 KB
8/8/2022
661.97 KB
PX4ie and PX6ie Applicator Interface Kit Installation Guide (PX4-6IE-APIBD-IG-1 Rev C)
865.88 KB
10/7/2021
865.88 KB
PX4ie and PX6ie Cutter Kit Installation Guide (PX4-6IE-CUTR-IG-1 Rev A)
971.93 KB
10/7/2021
971.93 KB
IDL Smart Printing Resource Kit Developer Guide
1.09 MB
10/7/2021
1.09 MB
PX4ie and PX6ie Double Serial Interface Kit Installation Guide (PX4-6IE-DSERL-IG-1 Rev B)
246.78 KB
10/7/2021
246.78 KB
PX6ie Quick Start Guide (930-185-010 Rev A)
1.06 MB
10/7/2021
1.06 MB
PXie Series High Performance Industrial Printer Data Sheet
98.77 KB
10/7/2021
98.77 KB
User Guide: Printer Network and Security (ALLSKU-PR-EN-SG-01 Rev E)
303.16 KB
9/14/2022
303.16 KB
PX4ie and PX6ie Printer RFID Kit Installation Guide (PX4-6IE-RFID-IG-1 Rev A)
1.48 MB
10/7/2021
1.48 MB
Name
Description
File Size
Date
Size
PXie Series High Performance Industrial Printer Data Sheet
98.77 KB
10/7/2021
PX4ie and PX6ie Printer 802.11 Radio Interface Kit Installation Guide (PX4-6IE-80211-IG-1 Rev A)
540.93 KB
10/7/2021
PX4ie and PX6ie IEEE 1284 Parallel Interface Kit Installation Guide (PX4-6IE-PARL-IG-1 Rev A)
473.29 KB
10/7/2021
PX4ie and PX6ie Serial/Industrial Interface Kit Installation Guide (PX4-6IE-ISERL-IG-1 Rev B)
329.09 KB
10/7/2021
Command Reference User Guide: IPL (IPL-EN-CR Rev C)
2.38 MB
8/8/2022
Command Reference User Guide: DPL (DPL-EN-CR Rev E)
1.07 MB
8/8/2022
User Guide: PX4ie and PX6ie Industrial Printer (935-024-004 Rev E)
8.31 MB
1/14/2022
Command Reference Guide: Fingerprint (FP-EN-CR Rev A)
4.92 MB
8/8/2022
PX4ie Quick Start Guide (930-183-010 Rev A)
1.05 MB
10/7/2021
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev E)
661.97 KB
8/8/2022
PX4ie and PX6ie Applicator Interface Kit Installation Guide (PX4-6IE-APIBD-IG-1 Rev C)
865.88 KB
10/7/2021
PX4ie and PX6ie Cutter Kit Installation Guide (PX4-6IE-CUTR-IG-1 Rev A)
971.93 KB
10/7/2021
IDL Smart Printing Resource Kit Developer Guide
1.09 MB
10/7/2021
PX4ie and PX6ie Double Serial Interface Kit Installation Guide (PX4-6IE-DSERL-IG-1 Rev B)
246.78 KB
10/7/2021
PX6ie Quick Start Guide (930-185-010 Rev A)
1.06 MB
10/7/2021
User Guide: Printer Network and Security (ALLSKU-PR-EN-SG-01 Rev E)
303.16 KB
9/14/2022
PX4ie and PX6ie Printer RFID Kit Installation Guide (PX4-6IE-RFID-IG-1 Rev A)
1.48 MB
10/7/2021
PX4i/PX6i Printer Regulatory Sheet (PX4i-6i-ML-RS Rev C)
1.9 MB
10/7/2021
Image
SKU
Description
alt
PX4E030000000120
PX4E, Ethernet, 256 MB, WI-FI ROW, Real Time Clock, TT, 203dpi, Universal Firmware
alt
PX4E030000003120
PX4E, Ethernet, 256 MB, WI-FI ROW, CUTTER, Real Time Clock, TT, 203dpi, Universal Firmware
alt
PX4E030000005120
PX4E, Ethernet, 256 MB, WI-FI ROW, Label Taken Sensor+Self Strip, Real Time Clock, TT, 203dpi, Universal Firmware
Image
SKU
Description
alt
PX4E030000000120
PX4E, Ethernet, 256 MB, WI-FI ROW, Real Time Clock, TT, 203dpi, Universal Firmware
alt
PX4E030000003120
PX4E, Ethernet, 256 MB, WI-FI ROW, CUTTER, Real Time Clock, TT, 203dpi, Universal Firmware
alt
PX4E030000005120
PX4E, Ethernet, 256 MB, WI-FI ROW, Label Taken Sensor+Self Strip, Real Time Clock, TT, 203dpi, Universal Firmware