Mobile
RL4e Mobile Label Printer
RL4e Mobile Label Printer
Processing shipments more quickly and effectively increases productivity and reduces errors. That’:s just what the RL4e (72 mm/2.8 in) printers are for. We’:re so confident they can keep pace in the busiest distribution centers, warehouses, and supply chain/logistics environments that we back them with a two-year warranty.
- The RLe Series continues to print after 26 consecutive drops to concrete from 1.8 m (6 ft), even in extreme temperature conditions.
- Co-engineered media supplies ensure optimum, trouble-free performance and guarantee the highest print quality and image stability.
- Change paper rolls with one hand. Speed label application with an intuitive LCD screen and a peel-and-present mechanism.
- The lithium-ion battery offers maximum power capacity for an eight-hour shift, even under the toughest conditions.
- Includes popular language emulations that allow you to easily replace existing printers in the workplace.
RL4e (72 mm/2.8 in) rugged mobile label printers improve efficiency and productivity by allowing your team to print and apply barcode labels directly at the point of application. By using these RLe Series printers to print on-demand labels, you’:ll also eliminate the danger of mixing up batch-printed labels, which can lead to costly shipping errors. You can even mount the RL4e printers on forklifts for added convenience and versatility. The RL4e printers certainly reflect our reputation for rugged and reliable portable receipt printers. In fact, we’:re so confident in the quality and long-term reliability of these printers that we include a two-year warranty free of charge. That’:s double what the competition offers.
Specifications at a glance:
- Printhead: Direct thermal
- Resolution: 8 dots/mm (203 dpi)
- Media width range: 26 mm to 79 mm (1 in to 3.12 in)
- Maximum print width: RL4e: 72mm (2.8 in)
- Print Mechanism Speed: 102 mm (4 in) per second*
- Optional wireless 802.11a/b/g/n and Bluetooth®: connectivity
Features
- Compatible Software
- NETira CT
- Niceware
- NETira MS
- NiceLabel
- NETira MD
- AirWatch Mobile Device Management
- Wavelink Avalanche MC
- BarTender
- Application
- Logistics
- Distribution
- Compatible Drivers
- Windows 8
- Windows Vista
- Windows 7
- Windows XP
Dimensions
- Overall Dimensions
- 7.9 x 6.5 x 3.2 in
- 20 x 16.6 x 8.1 cm
Printing Specifications
- Resolutions
- 203 dpi
- 2D Barcodes
- TLC39
- Micro PDF417
- Aztec
- PDF417
- Data Matrix
- QR-Code
- GS1
- Downloadable Font Type
- TrueType
- Bitmap
- Linear Barcodes
- EAN-13
- UPS MaxiCode
- Postnet
- Code 3 of 9
- Plessey
- HIBC
- Telepen
- USD-8
- Codabar
- MSI/Plessey
- UCC/ EAN-128
- FIM
- Code 128
- Code 93
- UPC-E
- Interleaved 2 of 5
- UPC 2- and 5-Digit Addendums
- UPC-A
- EAN-8
Media
- Printer Media Type
- Label
Network
- Wireless Communication
- Bluetooth
- WiFi
Memory & Data
- Memory
- 128 MB Flash/64 MB RAM
Electrical
- Battery Capacity Options
- 2200 mAh
Environmental
- Storage Temperature
- - 40 - 60 °C
- - 40 - 140 °F
- Operating Temperature
- - 20 - 50 °C
- 4 - - 122 °F
- Operating Humidity
- 10 - 90 %
Standards & Approvals
- Drop Specifications
- 1.8 m (6 ft)
- IrDA
- No
Service Terms
- Warranty Duration
- 2 yr
Features
- Compatible Software
- NETira CT
- Niceware
- NETira MS
- NiceLabel
- NETira MD
- AirWatch Mobile Device Management
- Wavelink Avalanche MC
- BarTender
- Application
- Logistics
- Distribution
- Compatible Drivers
- Windows 8
- Windows Vista
- Windows 7
- Windows XP
Dimensions
- Overall Dimensions
- 7.9 x 6.5 x 3.2 in
- 20 x 16.6 x 8.1 cm
Printing Specifications
- Resolutions
- 203 dpi
- 2D Barcodes
- TLC39
- Micro PDF417
- Aztec
- PDF417
- Data Matrix
- QR-Code
- GS1
- Downloadable Font Type
- TrueType
- Bitmap
- Linear Barcodes
- EAN-13
- UPS MaxiCode
- Postnet
- Code 3 of 9
- Plessey
- HIBC
- Telepen
- USD-8
- Codabar
- MSI/Plessey
- UCC/ EAN-128
- FIM
- Code 128
- Code 93
- UPC-E
- Interleaved 2 of 5
- UPC 2- and 5-Digit Addendums
- UPC-A
- EAN-8
Media
- Printer Media Type
- Label
Network
- Wireless Communication
- Bluetooth
- WiFi
Memory & Data
- Memory
- 128 MB Flash/64 MB RAM
Electrical
- Battery Capacity Options
- 2200 mAh
Environmental
- Storage Temperature
- - 40 - 60 °C
- - 40 - 140 °F
- Operating Temperature
- - 20 - 50 °C
- 4 - - 122 °F
- Operating Humidity
- 10 - 90 %
Standards & Approvals
- Drop Specifications
- 1.8 m (6 ft)
- IrDA
- No
Service Terms
- Warranty Duration
- 2 yr
- Compatible Software : NETira CT|Niceware|NETira MS|NiceLabel|NETira MD|AirWatch Mobile Device Management|Wavelink Avalanche MC|BarTender
- Application : Logistics|Distribution
- Compatible Drivers : Windows 8|Windows Vista|Windows 7|Windows XP
- Overall Dimensions : 7.9 x 6.5 x 3.2 in|20 x 16.6 x 8.1 cm
- Resolutions : 203 dpi
- 2D Barcodes : TLC39|Micro PDF417|Aztec|PDF417|Data Matrix|QR-Code|GS1
- Downloadable Font Type : TrueType|Bitmap
- Linear Barcodes : EAN-13|UPS MaxiCode|Postnet|Code 3 of 9|Plessey|HIBC|Telepen|USD-8|Codabar|MSI/Plessey|UCC/ EAN-128|FIM|Code 128|Code 93|UPC-E|Interleaved 2 of 5|UPC 2- and 5-Digit Addendums|UPC-A|EAN-8
- Printer Media Type : Label
- Wireless Communication : Bluetooth|WiFi
- Memory : 128 MB Flash/64 MB RAM
- Battery Capacity Options : 2200 mAh
- Storage Temperature : - 40 - 60 °C|- 40 - 140 °F
- Operating Temperature : - 20 - 50 °C|4 - - 122 °F
- Operating Humidity : 10 - 90 %
- Drop Specifications : 1.8 m (6 ft)
- IrDA : No
- Warranty Duration : 2 yr