/content/sps/au/en/search-results.html

Smart Labels

IT36 Secure Passive RFID Tag

IT36 Secure Passive RFID Tag

Overview

For superior performance and high durability on a variety of surfaces at a low cost, choose our low profile durable RFID asset tags.

....
    ....
  • Excellent price per performance
  • ....
  • EPCglobal UHF Class 1 Gen 2/18000-6C compliant
  • ....
  • Rugged encapsulation for harsh environments
  • ....
  • Low profile, small form factor
  • ....
  • Superior read range
  • ....
  • Reusable for lower cost per use
  • ....
....

Tag options feature:•....Latest generation of Gen 2 silicon supporting 512 bits of user memory•....EPCglobal UHF Class 1 Gen 2/18000-6C compliant•....Rugged encapsulation for harsh environments•....Small, low-profile form factor•....Attach using screws, rivets, double-sided adhesive strips or a variety of other methodsThe IT36 tag is tuned for a wide frequency band to include both FCC and ETSI regions. It's optimized primarily for nonmetal surfaces. Typical applications include:•....Returnable and Reusable Plastic Containers (RPCs), including totes, bins, trays, and boxes•....Wood and plastic pallets•....Carts

Specifications

Dimensions

  • Overall Dimensions
    • 11.15 cm x 2.18 cm x 0.51 cm
    • 4.39 in x 0.86 in x 0.20 in

Global

  • Product Call-Outs
    • EPCglobal UHF Class 1 Gen 2/ 18000-6C compliant
    • Excellent price per performance
    • Low profile, small form factor
    • Reusable for lower cost per use
    • Rugged encapsulation for harsh environments
    • Superior read range
  • Product Overview
    • For superior performance and high durability on a variety of surfaces at a low cost, choose our low profile durable RFID asset tags.
  • Product Details
    • Latest generation of Gen 2 silicon supporting 512 bits of user memoryNEWLINEEPCglobal UHF Class 1 Gen 2/18000-6C compliantNEWLINERugged encapsulation for harsh environmentsNEWLINESmall, low-profile form factorNEWLINEAttach using screws, rivets, double-sided adhesive strips or a variety of other methods.The IT36 tag is tuned for a wide frequency band to include both FCC and ETSI regions. It's optimized primarily for nonmetal surfaces. Typical applications include:NEWLINENEWLINEReturnable and Reusable Plastic Containers (RPCs), including totes, bins, trays, and boxesNEWLINEWood and plastic palletsNEWLINECarts

Others

  • Application
    • Carts
    • Returnable & Reusable Plastic Containers (RPCs), including totes, bins, trays, and boxes.
    • Wood and plastic pallets
  • Brand
    • Honeywell

Dimensions

  • Overall Dimensions
    • 11.15 cm x 2.18 cm x 0.51 cm
    • 4.39 in x 0.86 in x 0.20 in

Global

  • Product Call-Outs
    • EPCglobal UHF Class 1 Gen 2/ 18000-6C compliant
    • Excellent price per performance
    • Low profile, small form factor
    • Reusable for lower cost per use
    • Rugged encapsulation for harsh environments
    • Superior read range
  • Product Overview
    • For superior performance and high durability on a variety of surfaces at a low cost, choose our low profile durable RFID asset tags.
  • Product Details
    • Latest generation of Gen 2 silicon supporting 512 bits of user memoryNEWLINEEPCglobal UHF Class 1 Gen 2/18000-6C compliantNEWLINERugged encapsulation for harsh environmentsNEWLINESmall, low-profile form factorNEWLINEAttach using screws, rivets, double-sided adhesive strips or a variety of other methods.The IT36 tag is tuned for a wide frequency band to include both FCC and ETSI regions. It's optimized primarily for nonmetal surfaces. Typical applications include:NEWLINENEWLINEReturnable and Reusable Plastic Containers (RPCs), including totes, bins, trays, and boxesNEWLINEWood and plastic palletsNEWLINECarts

Others

  • Application
    • Carts
    • Returnable & Reusable Plastic Containers (RPCs), including totes, bins, trays, and boxes.
    • Wood and plastic pallets
  • Brand
    • Honeywell
  • Application : Carts|Returnable & Reusable Plastic Containers (RPCs), including totes, bins, trays, and boxes.|Wood and plastic pallets
  • Overall Dimensions : 11.15 cm x 2.18 cm x 0.51 cm|4.39 in x 0.86 in x 0.20 in
  • Brand : Honeywell
  • Product Call-Outs : EPCglobal UHF Class 1 Gen 2/ 18000-6C compliant|Excellent price per performance|Low profile, small form factor|Reusable for lower cost per use|Rugged encapsulation for harsh environments|Superior read range
  • Product Overview : For superior performance and high durability on a variety of surfaces at a low cost, choose our low profile durable RFID asset tags.
  • Product Details : Latest generation of Gen 2 silicon supporting 512 bits of user memoryNEWLINEEPCglobal UHF Class 1 Gen 2/18000-6C compliantNEWLINERugged encapsulation for harsh environmentsNEWLINESmall, low-profile form factorNEWLINEAttach using screws, rivets, double-sided adhesive strips or a variety of other methods.The IT36 tag is tuned for a wide frequency band to include both FCC and ETSI regions. It's optimized primarily for nonmetal surfaces. Typical applications include:NEWLINENEWLINEReturnable and Reusable Plastic Containers (RPCs), including totes, bins, trays, and boxesNEWLINEWood and plastic palletsNEWLINECarts
Data Sheet
Name
Description
File Size
Date
Size
Low Profile Durable Asset RFID Tags Data Sheet
application/pdf 278.14 KB
10/7/2021
278.14 KB
Name
Description
File Size
Date
Size
Low Profile Durable Asset RFID Tags Data Sheet
278.14 KB
10/7/2021
278.14 KB
Name
Description
File Size
Date
Size
Low Profile Durable Asset RFID Tags Data Sheet
278.14 KB
10/7/2021