/content/sps/au/en/search-results.html

Smart Labels

IT67 Secure Passive RFID Tag

IT67 Secure Passive RFID Tag

Overview

This rugged enterprise LT tag is a passive UHF RFID tag designed for superior performance on metal surfaces. It’s the first in the industry designed to provide both edge and front directional performance for portal and forklift RFID applications.

....
    ....
  • Passive tag meets Gen 2/ 18000-6C requirements
  • ....
  • Rugged multi-mounting options for ease of installation
  • ....
  • Provides both edge and normal reading performance
  • ....
  • Long range global performance
  • ....
  • Rugged encapsulation for harsh environments
  • ....
  • Reusable for lower cost per use
  • ....
  • RoHS and WEE
  • ....
....

The IT67 tag features a range of up to 7.9 m (26 ft). It's also EPCglobal Gen 2/ISO 18000-6C compliant to meet global standards.Typical applications include:•....Automotive containers•....Large metal containers•....Postal roll cages•....Metal drums

Specifications

Dimensions

  • Overall Dimensions
    • 2.85 in x 3.72 in
    • 7.23 cm x 9.45 cm

Global

  • Product Call-Outs
    • Long range global performance
    • Passive tag meets Gen 2/ 18000-6C requirements
    • Provides both edge and normal reading performance
    • Reusable for lower cost per use
    • RoHS and WEE compliant
    • Rugged encapsulation for harsh environments
    • Rugged multi-mounting options for ease of installation
  • Product Overview
    • This rugged enterprise LT tag is a passive UHF RFID tag designed for superior performance on metal surfaces. It’s the first in the industry designed to provide both edge and front directional performance for portal and forklift RFID applications.
  • Product Details
    • The IT67 tag features a range of up to 7.9 m (26 ft). It's also EPCglobal Gen 2/ISO 18000-6C compliant to meet global standards.NEWLINENEWLINETypical applications include:NEWLINENEWLINEAutomotive containersNEWLINELarge metal containersNEWLINEPostal roll cagesNEWLINEMetal drums

Others

  • Application
    • Automotive containers
    • Large metal containers
    • Metal drums
    • Postal roll cages
  • Brand
    • Honeywell

Dimensions

  • Overall Dimensions
    • 2.85 in x 3.72 in
    • 7.23 cm x 9.45 cm

Global

  • Product Call-Outs
    • Long range global performance
    • Passive tag meets Gen 2/ 18000-6C requirements
    • Provides both edge and normal reading performance
    • Reusable for lower cost per use
    • RoHS and WEE compliant
    • Rugged encapsulation for harsh environments
    • Rugged multi-mounting options for ease of installation
  • Product Overview
    • This rugged enterprise LT tag is a passive UHF RFID tag designed for superior performance on metal surfaces. It’s the first in the industry designed to provide both edge and front directional performance for portal and forklift RFID applications.
  • Product Details
    • The IT67 tag features a range of up to 7.9 m (26 ft). It's also EPCglobal Gen 2/ISO 18000-6C compliant to meet global standards.NEWLINENEWLINETypical applications include:NEWLINENEWLINEAutomotive containersNEWLINELarge metal containersNEWLINEPostal roll cagesNEWLINEMetal drums

Others

  • Application
    • Automotive containers
    • Large metal containers
    • Metal drums
    • Postal roll cages
  • Brand
    • Honeywell
  • Application : Automotive containers|Large metal containers|Metal drums|Postal roll cages
  • Overall Dimensions : 2.85 in x 3.72 in|7.23 cm x 9.45 cm
  • Brand : Honeywell
  • Product Call-Outs : Long range global performance|Passive tag meets Gen 2/ 18000-6C requirements|Provides both edge and normal reading performance|Reusable for lower cost per use|RoHS and WEE compliant|Rugged encapsulation for harsh environments|Rugged multi-mounting options for ease of installation
  • Product Overview : This rugged enterprise LT tag is a passive UHF RFID tag designed for superior performance on metal surfaces. It’s the first in the industry designed to provide both edge and front directional performance for portal and forklift RFID applications.
  • Product Details : The IT67 tag features a range of up to 7.9 m (26 ft). It's also EPCglobal Gen 2/ISO 18000-6C compliant to meet global standards.NEWLINENEWLINETypical applications include:NEWLINENEWLINEAutomotive containersNEWLINELarge metal containersNEWLINEPostal roll cagesNEWLINEMetal drums
Data Sheet
Name
Description
File Size
Date
Size
IT67 RFID Tag Data Sheet
application/pdf 199.81 KB
10/7/2021
199.81 KB
Name
Description
File Size
Date
Size
IT67 RFID Tag Data Sheet
199.81 KB
10/7/2021
199.81 KB
Name
Description
File Size
Date
Size
IT67 RFID Tag Data Sheet
199.81 KB
10/7/2021