/content/sps/au/en/search-results.html

Smart Labels

IT75 Secure Passive RFID Tag

IT75 Secure Passive RFID Tag

Overview

For superior performance and high durability on a variety of surfaces at a low cost, choose our low profile durable RFID asset tags.

....
    ....
  • Excellent price per performance
  • ....
  • EPCglobal UHF Class 1 Gen 2/18000-6C compliant
  • ....
  • Rugged encapsulation for harsh environments
  • ....
  • Low profile, small form factor
  • ....
  • Superior read range
  • ....
  • Reusable for lower cost per use
  • ....
....

Tag options feature:•....Latest generation of Gen 2 silicon supporting 512 bits of user memory•....EPCglobal UHF Class 1 Gen 2/18000-6C compliant•....Rugged encapsulation for harsh environments•....Small, low-profile form factor•....Attach using screws, rivets, double-sided adhesive strips or a variety of other methodsThe IT75 (tuned for FCC regions) is optimized specifically for metal surfaces. Typical applications include:•....Metal assets•....Metal containers, cages, and pallets•....Conveyance assets (containers and trailers)•....Unit Load Devices (ULDs)

Specifications

Dimensions

  • Overall Dimensions
    • 11.15 cm x 2.18 cm x 0.51 cm
    • 4.39 in x 0.86 in x 0.20 in

Global

  • Product Call-Outs
    • EPCglobal UHF Class 1 Gen 2/ 18000-6C compliant
    • Excellent price per performance
    • Low profile, small form factor
    • Reusable for lower cost per use
    • Rugged encapsulation for harsh environments
    • Superior read range
  • Product Overview
    • For superior performance and high durability on a variety of surfaces at a low cost, choose our low profile durable RFID asset tags.
  • Product Details
    • Latest generation of Gen 2 silicon supporting 512 bits of user memoryNEWLINEEPCglobal UHF Class 1 Gen 2/18000-6C compliantNEWLINERugged encapsulation for harsh environmentsNEWLINESmall, low-profile form factorNEWLINEAttach using screws, rivets, double-sided adhesive strips or a variety of other methods.The IT75 (tuned for FCC regions) is optimized specifically for metal surfaces. Typical applications include:NEWLINENEWLINEMetal assetsNEWLINEMetal containers, cages, and palletsNEWLINEConveyance assets (containers and trailers)NEWLINEUnit Load Devices (ULDs)

Others

  • Application
    • Conveyance assets (containers and trailers)
    • Metal assets
    • Metal containers, cages, and pallets
    • Unit Load Devices (ULDs)
  • Brand
    • Honeywell

Dimensions

  • Overall Dimensions
    • 11.15 cm x 2.18 cm x 0.51 cm
    • 4.39 in x 0.86 in x 0.20 in

Global

  • Product Call-Outs
    • EPCglobal UHF Class 1 Gen 2/ 18000-6C compliant
    • Excellent price per performance
    • Low profile, small form factor
    • Reusable for lower cost per use
    • Rugged encapsulation for harsh environments
    • Superior read range
  • Product Overview
    • For superior performance and high durability on a variety of surfaces at a low cost, choose our low profile durable RFID asset tags.
  • Product Details
    • Latest generation of Gen 2 silicon supporting 512 bits of user memoryNEWLINEEPCglobal UHF Class 1 Gen 2/18000-6C compliantNEWLINERugged encapsulation for harsh environmentsNEWLINESmall, low-profile form factorNEWLINEAttach using screws, rivets, double-sided adhesive strips or a variety of other methods.The IT75 (tuned for FCC regions) is optimized specifically for metal surfaces. Typical applications include:NEWLINENEWLINEMetal assetsNEWLINEMetal containers, cages, and palletsNEWLINEConveyance assets (containers and trailers)NEWLINEUnit Load Devices (ULDs)

Others

  • Application
    • Conveyance assets (containers and trailers)
    • Metal assets
    • Metal containers, cages, and pallets
    • Unit Load Devices (ULDs)
  • Brand
    • Honeywell
  • Application : Conveyance assets (containers and trailers)|Metal assets|Metal containers, cages, and pallets|Unit Load Devices (ULDs)
  • Overall Dimensions : 11.15 cm x 2.18 cm x 0.51 cm|4.39 in x 0.86 in x 0.20 in
  • Brand : Honeywell
  • Product Call-Outs : EPCglobal UHF Class 1 Gen 2/ 18000-6C compliant|Excellent price per performance|Low profile, small form factor|Reusable for lower cost per use|Rugged encapsulation for harsh environments|Superior read range
  • Product Overview : For superior performance and high durability on a variety of surfaces at a low cost, choose our low profile durable RFID asset tags.
  • Product Details : Latest generation of Gen 2 silicon supporting 512 bits of user memoryNEWLINEEPCglobal UHF Class 1 Gen 2/18000-6C compliantNEWLINERugged encapsulation for harsh environmentsNEWLINESmall, low-profile form factorNEWLINEAttach using screws, rivets, double-sided adhesive strips or a variety of other methods.The IT75 (tuned for FCC regions) is optimized specifically for metal surfaces. Typical applications include:NEWLINENEWLINEMetal assetsNEWLINEMetal containers, cages, and palletsNEWLINEConveyance assets (containers and trailers)NEWLINEUnit Load Devices (ULDs)
Data Sheet
Name
Description
File Size
Date
Size
Low Profile Durable Asset RFID Tags Data Sheet
application/pdf 278.14 KB
10/7/2021
278.14 KB
Name
Description
File Size
Date
Size
Low Profile Durable Asset RFID Tags Data Sheet
278.14 KB
10/7/2021
278.14 KB
Name
Description
File Size
Date
Size
Low Profile Durable Asset RFID Tags Data Sheet
278.14 KB
10/7/2021