Anchorage Connectors
Söll Swivelling Anchor Point
The Söll Swivelling Anchor point provides users with a swivelling anchor point rated for a single user.
Key Features
- Single person Fall Arrest Anchor Point.
- Swivels 3600.
- Compact and light-weight.
- Easily attaches to a structure. Structures must be capable of withstanding forces in-volved in arresting a force.
- Please refer AS/NZS 1891.4.2009 for more details on Anchor Points.
- An M16 bolt is required to fit the anchor point to the structure (length to be determined by an engineer or height safety inspector).
- Please note: the bolt is not supplied with the Anchor Point.
- VESTAS Barcode ID-Label
Hazards
- Fall from height
Regulations
- AS/NZS 1891.4 -