/content/sps/au/en/search-results.html

Engineered Systems

Miller GlideLoc Vertical Height Access Ladder System Kits

An innovative solution for vertical climbing that is easy-to-use, requires minimal maintenance and provides superior safety.

Key Features
Kits are available in aluminum, galvanized or stainless steel construction. The easy-climb GlideLoc System offers hands-free safety at height that ultimately increases worker mobility, safety and productivity.
  • Unique design keeps hands free for climbing
  • Engineered for smooth operation for ascending/descending
  • Easy to order and install do-it-yourself kits
  • Durable construction for extended service life
  • Accommodates multiple workers
Systems are available in easy-to-install kits or can be customized for your application with additional available components, including:
  • Brackets for larger ladder rungs
  • Brackets to attach to ladder side rails
  • Foldable foot rests for long ladders
  • Shaft entry device to provide easy access to manholes and roof hatches
Ideal for:
  • Permanent Ladder Applications
  • Wind Power/TurbinesTelecommunications
  • Utilities
  • Industrial Facilities
  • Drilling Rigs/Platforms
  • Shipbuilding
  • Crane Installation
  • Confined Space
All GlideLoc Fall Arresters lock immediately into the rail in the event of a fall. All models offer:
  • Smooth, quiet trailing action along the rail – provides an easier, more comfortable climb
  • Automatic design – keeps both hands free for climbing
  • Stainless steel catch clamp – locks into the rail in the event of a fall
  • Integrated shock-absorbing mechanism – reduces force on the worker and system in the event of a fall
  • Fall indicator – alerts user to know when to remove the product from service
  • Integrated swivel, auto-locking carabiner connection – aids in trailing alignment and meets allowable attachment length
  • Design prevents up-side-down installation – increases worker safety by ensuring proper attachment
  • No requirement to lean back while climbing – reduces fatigue; ideal for ladder cages and confined spaces
  • Ergonomically designed for easy one-hand installation – increases productivity
Recommended Industries/Use
Hazards
Regulations
  • Meets all applicable OSHA, ANSI and CSA standards
Warranty Information
We sincerely believe that our fall protection equipment is the best in the world. Our products endure rigorous test to ensure that the fall protection equipment you trust is manufactured to the highest standards. Miller fall protection products are tested to withstand normal wear and tear, but are not indestructible and can be damaged by misuse. Our Limited Lifetime Warranty does not apply to normal wear and tear or abusive treatment of the product. In the unlikely event that you should discover defects in either workmanship or materials, under our Limited Lifetime Warranty, we will repair or replace the product at our expense. If a replacement is necessary and your product is no longer available, a comparable product will be substituted. Should a product issue surface, contact us at 800/873-5242. Manufacturing specifications are subject to change without notice.