/content/sps/au/en/search-results.html

Engineered Systems

Miller SkyGrip Temporary Horizontal Lifeline Systems (AUS)

The SkyGrip was designed for easy installation on steel or concrete applications. A variety of innovative features have been engineered into these new systems, making them extremely user friendly with enhanced safety considerations.

Key Features

The SkyGrip Temporary HLL System is a fall protection anchorage system designed to attach to a suitable anchor. The stanchions of the system are commonly attached to a steel beam or concrete beam/girder. Stanchion style systems include upright posts, or stanchions, that support a horizontal line. A worker, wearing a full-body harness and using a connecting device such as a shock-absorbing lanyard or self-retracting lifeline (SRL), connects to the lifeline of the system. The worker can then safely move horizontally.

Recommended Industries/Use

Hazards

Regulations

  • Meets OSHA and ANSI A10.32-2004 requirements

Warranty Information

MILLER FALL PROTECTION PRODUCT TOTAL SATISFACTION ASSURANCEAt Sperian Protection, we have been providing quality Miller brand fall protection equipment to millions of workers worldwide since 1945.LIMITED LIFETIME WARRANTYBACKED BY OVER 60 YEARS IN THE FALL PROTECTION BUSINESS We sincerely believe that our fall protection equipment is the best in the world. Our products endure rigorous tests to ensure that the fall protection equipment you trust is manufactured to the highest standards. Miller fall protection products are tested to withstand normal wear and tear, but are not indestructible and can be damaged by misuse. Our Limited Lifetime Warranty does not apply to normal wear and tear or abusive treatment of the product. In the unlikely event that you should discover defects in either workmanship or materials, under our Limited Lifetime Warranty, we will repair or replace the product at our expense. If a replacement is necessary and your product is no longer available, a comparable product will be substituted. Should a product issue surface, contact us at 1300 139 166 (Aust customers) or 0800 322 200 (NZ customers) Manufacturing specifications are subject to change without notice.