High Tech & Semiconductor
ACM 150 FT-IR Centralized Gas Monitoring System
Multi-point gas detection for enhanced safety and improved performance • Quick Specs • Analysis method: Continuous scan FT-IR (Fourier Transform Infrared) analyzer • Gas cell path: 5.0 m path length • Scanning rate: ≤ 15 sec per point
ACM 150 brings you the latest FT-IR technology within a centralized gas monitoring system to offer you many advantages:
- Up to 40 measuring points can be centrally located to one device, such as process tools, gas and chemical storage units, gas cabinets, distribution boxes, process tools, emission measurement and ambient air monitoring.
- Up to 15 gases can be detected per measuring point, lowering your cost per gas per point monitoring.
- Self-diagnostic programming detects faults and critical alarms, eliminating many maintenance calls.
- Communications options meet your unique site requirements (Lonworks®, ControlNet™, Modbus®, Profibus®)
Improved gas detection performance
The ACM 150 matches your company’s increased productivity demands with a newly designed FT-IR bench that provides better LDL (Lower Detectable Limit) performance for many gases along with reduced maintenance and service requirements over the life of the instrument.
Choose the ACM 150 for enhanced safety, improved performance and lower cost per point monitoring.
Additional Features and Benefits
Integrate gas detection into a single unit
- Detect virtually any gas, chemical or odor in an industrial process*
- Up to 40 measuring points can be detected sequentially
- 80 configurable relay points for increased flexibility
Cut monitoring costs over life of device
- Sealed aluminum body prevents moisture intrusion, protecting critical internal components
- Double IR scan ensures reliable performance, reduces false alarms
- Optimized built-in measuring/self diagnostics eliminate on-site gas calibration
- Desiccant replacement cycle of 3 to 5 years
Boost gas monitoring performance
- Composite sampling of up to 4 measuring points provides faster measurement
- Easy to service gas cell with stainless steel body construction prevents costly downtime
- Better SNR performance allows for lower LDL measurements
Simplified touchscreen operation
- Superfast processor improves response time
- Large user-friendly touchscreen interface
- Flexible communications options
* Refer to the ACM 150/100 Gas List or ask your regional sales rep for more information. More than two hundred gases detectable. Our engineers may be able to generate a new method for gases not listed.
Others
- Features
- Detects virtually any gas, chemical or odor in an industrial process
- Up to 40 measuring points can be sequentially detected
- Simplified touchscreen operation
Others
- Features
- Detects virtually any gas, chemical or odor in an industrial process
- Up to 40 measuring points can be sequentially detected
- Simplified touchscreen operation
- Features : Detects virtually any gas, chemical or odor in an industrial process|Up to 40 measuring points can be sequentially detected|Simplified touchscreen operation