Portables
Honeywell BW™ Max XT ll
Go the distance and save with this smart, simple and economical way to compliance. • Quick Specs • Size: 5.1 x 2.8 x 2.0 in.13.1 x 7.0 x 5.2 cm • Weight: 11.5 oz.328 g • Temperature: -4 to 122°F-20 to 50°C
Honeywell BW™ Max XT ll is the smart, simple, and economical way to compliance. Workers feel safe and incidents are minimized so everyone will be able to do more. That means savings realized from business continuity and productivity.
Simple operation, with SmartSample pump.
Honeywell BW™ Max XT ll reliably monitors up to four hazards and combines straightforward one-button operation with our robust, motorized pump for intelligent, remote sampling, ideal for confined spaces. The Honeywell BW™ Max XT ll is fully compatible with MicroDock II automated test and calibration system.
Others
- Features
- Monitors H
- and combustibles
- S, CO, O
- Compatible with MicroDock II
- One-button operation with robust, motorized pump
Others
- Features
- Monitors H
- and combustibles
- S, CO, O
- Compatible with MicroDock II
- One-button operation with robust, motorized pump
- Features : Monitors H|and combustibles|S, CO, O|Compatible with MicroDock II|One-button operation with robust, motorized pump