Specialty Gloves
CHAINEXLITE
Stainless steel chainmail (7,3mm) apron or tunic. Protection level 2. Food contact.
Key Features
The Chainexlite line features stainless steel metal mesh apron or tunic.
COMFORT
With their Level 2 chainmail protection, they are the lightest apron / tunic on the market. The double fastening system on the shoulder straps helps to fit for all sizes. Comes in a textile, plastic or elastomer shoulder strap version Comes with a plastic or textile belt.
RESISTANCE
The outstanding quality of CHAINEX chainmail is an added supports of durability.
SAFETY
As a result of the design, the tunic/apron stays in place and is not inclined to ''fall forward''.
HYGIENE
Compatible with food contact.
Recommended Industries/Use
- Food Services
Hazards
- Cut / Puncture
Regulations
- Category 2 : Intermediate risks.
- EN 13998 level 1 & 2 - Aprons, trousers and vests protecting against cuts and stabs by hand knives.
- Food contact -
Historical Brand
Warranty Information