Specialty Gloves
CHAINEXTRA
Stainless steel chainmail (4mm) with interchangeable plastic strap. Food contact.
Key Features
The chainextra line features stainless steel metal mesh gloves with interchangeable plastic strap.
COMFORT
The plastic strap is very flexible and adapts to all wrist sizes to ensure comfort. This reversible model can be worn on the left or the right hand (just turn it inside-out).
SAFETY
The plastic strap of CHAINEXTRA is notched to avoid the adjusting buckle sliding to provide better protection for the user.
HYGIENE
An anti-bacterial agent is used in the manufacture of the plastic strap to help avoid contamination. The stainless steel and the plastic straps are approved for use in contact with food.
Recommended Industries/Use
- Food Services
Hazards
- Cut / Puncture
Regulations
- Gant de protection EPI Catégorie 2 (Directive européenne 89/686/CEE) -
- Standards EN 1082 - Gloves and arm guards protection against cuts and stabs by hand knives
- Food contact -
Historical Brand
Warranty Information