/content/sps/au/en/search-results.html

Sleeves

ARM PROTECTION - KEVLAR

Sleeves of DuPontTM Kevlar® engineered fiber helps prevent cut and slashes. Kevlar® is inherently flame-resistant and can withstand heat up to 900° F (400° C) without degrading.

Overview

Key Features

Perfect Fit - Kevlar Sleeves feature DuPont™ KEVLAR® brand fiber and are available in a variety of lengths, widths and configurations. Kevlar engineered fiber is 5 times stronger than steel on an equal weight basis and provides excellent protection from cut, slash and abrasion hazards. Kevlar is also flame resistant, and can withstand heat up to 900° F (400° C) without degrading.

Recommended Industries/Use

Hazards

Historical Brand

Arm Protection, Sleeves, Perfect Fit

Warranty Information

Honeywell warrants that it's protective sleeves are free from defects in material and workmanship. This limited warranty does not cover any product or component found to have been altered, misused, abused, tampered with or improperly maintained or to have deteriorated due to aging of any component made of rubber or any other elastomer. The limited warranty does not cover any damage, loss or expense due to damage caused by accident, abuse, improper maintenance, use or misuse of the product.
Product Number
Image
SKU
Description
alt
BK-KVS-2-18
alt
BK-KVS-2-18TH
Sperian BK-KVS-2-18TH
alt
KVS-2-14TH-90
Sperian KVS-2-14TH-90
Image
SKU
Description
alt
BK-KVS-2-18
alt
BK-KVS-2-18TH
Sperian BK-KVS-2-18TH
alt
KVS-2-14TH-90
Sperian KVS-2-14TH-90