Subminiature Basic Switches
ZM Series
Up to 10.1 A ac & 0.1 A dc (UL, cUL, CQC). Variety of actuators, forces, terminations, contacts. 9,5 mm centers side mount
Although small in size, the ZM and ZM1 Series are rated for controlling electrical loads ranging from logic level (computer based circuits) to power duty switching (up to 16.1 A and 250 Vac). The package size of the subminiature switch is ideal for applications where space on the equipment is at a premium. The overall length of the ZM and ZM1 Series are less than 20 mm [0.78 in].