Display and Conditioning
NK Series
Portable single-channel instrument. Strain gage inputs. Powered by 4 'D' cells
The Model NK portable instrument features a full 4 1/2 digit LCD display and is designed for use in remote field operations as a portable calibrator or readout device. Shunt calibration offers the operator quick field setup with a minimum of warm-up. A peak/hold feature is optional.
Features
- Strain-gage/bridge-based transducer input
- 4-1/2 digit LED display
- Battery powered
- Analog output option
- Not RoHS compliant