/content/sps/ca/en/search-results.html

Logistics Sensing

CM Series 2D Imager Modules

Compact. Slider bracket securely holds USB cable. 10 mounting holes. Red or white LED. Four optics options. Withstands extreme temperatures

Overview

The CM Series Compact 2D Imager Module provides a self-contained 1D and 2D barcode scanning solution, whether decoding mobile phone screens or paper. It offers many differentiating features that simplify installation (e.g., cable connector compatibility and more mounting options) and enhance performance (e.g., Wide Angle and Megapixel optics options, wider choice of non-laser aimers and illumination, enhanced scan time and print contrast, and higher operating temperature range).

Its unique design simplifies installation and deployment for a wide range of kiosk applications.

Features
  • Compact size: The cable connector extends off the side of the device instead of the back, reducing depth and simplifying integration.
  • Enhances durability: Slider bracket holds the customer-supplied micro-USB cable securely in place so it does not become disconnected easily.
  • Simplifies integration: Ten mounting holes, all-in-one design, compact size, connector compatibility and slider bracket expedite integration.
  • Enhances performance: Choice of red or white LED illumination. Select white to expedite decoding of colored barcodes and for customer-facing applications.
  • Four optics options: Select the performance your application requires: Standard or Enhanced (Standard Range), or Specialized (Mega Pixel or Wide Angle).
  • Withstands extreme temperatures: Industrial-grade technology allows the imager module to tolerate temperatures from -30°C to 60°C [-22°F to 140°F].
Key Applications
  • Medical diagnostic and analytical equipment
  • Rail, airport, resort, event, car park and border control access control kiosks Lottery terminals/ticket checkers E-voting machines
  • Retail point-of-sale self-checkout equipment
  • Smart lockers
  • Banking ATMs
  • Vehicle ticket validators used in buses, subways and trains
Data Sheet
Name
Description
File Size
Date
Size
CM Series Compact 2D Imager Module for Kiosk Data Capture Operations
application/pdf 847.79 KB
10/22/2021
847.79 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Optical Sensing Pocket Guide --
application/pdf 2.56 MB
11/1/2022
2.56 MB
Xenon 1900 Quick Start Guide
application/pdf 630.75 KB
10/21/2021
630.75 KB
CM4680 2D Imager Module Quick Start Guide
application/pdf 644.97 KB
10/22/2021
644.97 KB
Brochure
Name
Description
File Size
Date
Size
Sensors and Switches for Medical Applications
application/pdf 10.15 MB
7/21/2022
10.15 MB
Work Smarter With Honeywell Logistic Sensing --
application/pdf 4.07 MB
11/23/2022
4.07 MB
Technical Note
Name
Description
File Size
Date
Size
Reg Sheet-CM2D-ML-RS
application/pdf 1.39 MB
10/21/2021
1.39 MB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
7/21/2022
1.34 MB
Sensors and Switches in Chemistry and Immunoassay Analyzers
application/pdf 1.24 MB
10/21/2021
1.24 MB
Product Photo
Name
Description
File Size
Date
Size
CM Series 2D Imager Modules Product Photo
application/zip 122.61 KB
10/21/2021
122.61 KB
Name
Description
File Size
Date
Size
CM Series 2D Imager Modules Product Photo
122.61 KB
10/21/2021
122.61 KB
Reg Sheet-CM2D-ML-RS
1.39 MB
10/21/2021
1.39 MB
Sensors and Switches for Medical Applications
10.15 MB
7/21/2022
10.15 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
7/21/2022
1.34 MB
Optical Sensing Pocket Guide --
2.56 MB
11/1/2022
2.56 MB
Xenon 1900 Quick Start Guide
630.75 KB
10/21/2021
630.75 KB
CM Series Compact 2D Imager Module for Kiosk Data Capture Operations
847.79 KB
10/22/2021
847.79 KB
CM4680 2D Imager Module Quick Start Guide
644.97 KB
10/22/2021
644.97 KB
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.24 MB
10/21/2021
1.24 MB
Work Smarter With Honeywell Logistic Sensing --
4.07 MB
11/23/2022
4.07 MB
Name
Description
File Size
Date
Size
CM Series Compact 2D Imager Module for Kiosk Data Capture Operations
847.79 KB
10/22/2021
Optical Sensing Pocket Guide --
2.56 MB
11/1/2022
Xenon 1900 Quick Start Guide
630.75 KB
10/21/2021
CM4680 2D Imager Module Quick Start Guide
644.97 KB
10/22/2021
Sensors and Switches for Medical Applications
10.15 MB
7/21/2022
Work Smarter With Honeywell Logistic Sensing --
4.07 MB
11/23/2022
Reg Sheet-CM2D-ML-RS
1.39 MB
10/21/2021
Sensors and Switches: Solutions for Medical Applications
1.34 MB
7/21/2022
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.24 MB
10/21/2021
CM Series 2D Imager Modules Product Photo
122.61 KB
10/21/2021