/content/sps/ca/en/search-results.html

Vehicle-Mount Computers

Thor CV31 Vehicle-Mounted Computer

Thor CV31 Vehicle-Mounted Computer

Overview

Thor™: CV31 is our most compact vehicle-mount computer. It gives you the latest computing technology and support for Honeywell Voice™: voice-directed workflows in a design that minimizes driver line-of-sight obstruction. Features a 16.5 cm (6.5 in) display for critical supply chain workflow information that’:s easy to see and reach, but never in the way.

  • Microsoft®: Windows®: Embedded Compact 7 operating system takes full advantage of the CV31’:s OMAP4 1.5 GHz dual-core CPU and 1GB RAM.
  • Compatible with Intermec CV30 mounts, scanners, keyboards and accessories—: preserving legacy investments.
  • A simple touch is all that is needed to pair Honeywell Voice SRX2 headsets to the CV31.
  • Optional integrated 9-36 VDC power converter and ignition control eliminates the maintenance expense and lost productivity caused by a dead vehicle battery.
  • A unique, compact design improves driver visibility by more than 20% compared to competing devices.
  • Optional touchscreen defroster extends application to cold storage operations.

The Thor CV31 computer puts the latest high-performance computing technology into a very compact form factor. In fact, the CV31 device is our most compact vehicle-mount computer. That’:s important because it helps promote safe driving by minimizing driver line-of-sight obstruction.Even better, the CV31 computer supports voice directed workflow for “:hands-free, eyes-up”: driving, so operators can stay focused. Just add a Honeywell Honeywell Voice™: voice solution. The CV31 computer’:s Embedded TouchConnect™: technology makes pairing a Honeywell Voice wireless headset to the computer quick and easy –: just touch it and go.Featuring a 16.5 cm (6.5 in) display, the CV31 computer’:s powerful processor equips you to run complex voice-, screen- and scan-intensive applications with ease. And it’:s optimized for a wide range of environments, including cold storage.As the successor to the popular Intermec CV30 Fixed Mount Computer, Thor CV31 Vehicle-Mount Computer shares the same physical dimensions, mounting attachment locations and I/O connector placement. That makes it a simple drop-in replacement to migrate to the CV31 device while preserving your original investment in mounts, scanners and other peripherals.It’:s also simple to interchange CV31 device and CV30 device spare pool units, so your equipment refresh plans can be phased in at a pace that’:s right for each and every operation.

Specifications

Features

  • Features
    • Rugged
    • Compact
    • Multi-Modal

Dimensions

  • Overall Dimensions
    • 17.65 x 18.92 x 5.6 cm
    • 6.95 x 7.5 x 2.15 in

Network

  • Bluetooth Specifications
    • v2.1

Software & Firmware

  • Operating System
    • Windows Embedded Compact 7

Memory & Data

  • Memory
    • 16 GB Flash/1 GB RAM

Hardware

  • Display Resolution
    • 640 x 480
  • Connection Interface
    • Audio
    • DB9
    • USB
    • Ethernet
  • Processor
    • Texas Instruments 1.5 GHz OMAP 4470 dual-core
  • Display Size
    • 6.5 in
    • 16.5 cm
  • Keyboard Types
    • Touchscreen

Environmental

  • Storage Temperature Range
    • - 30 - 70 °C
    • - 22 - 158 °F
  • Operating Humidity
    • 5 - 95 %
  • Operating Temperature
    • - 22 - 122 °F
    • - 30 - 50 °C
  • Cold Storage
    • Cold storage defrosters

Standards & Approvals

  • Vibration Resistance
    • MIL-STD-810G

Service Terms

  • Warranty Duration
    • 1 yr

Others

  • Touchscreen Type
    • Resistive-Touch and Stylus
  • Screensize
    • 6 inch
  • Keyboard
    • Touchscreen only
  • Network
    • WLAN
  • Operating System Type
    • Windows

Features

  • Features
    • Rugged
    • Compact
    • Multi-Modal

Dimensions

  • Overall Dimensions
    • 17.65 x 18.92 x 5.6 cm
    • 6.95 x 7.5 x 2.15 in

Network

  • Bluetooth Specifications
    • v2.1

Software & Firmware

  • Operating System
    • Windows Embedded Compact 7

Memory & Data

  • Memory
    • 16 GB Flash/1 GB RAM

Hardware

  • Display Resolution
    • 640 x 480
  • Connection Interface
    • Audio
    • DB9
    • USB
    • Ethernet
  • Processor
    • Texas Instruments 1.5 GHz OMAP 4470 dual-core
  • Display Size
    • 6.5 in
    • 16.5 cm
  • Keyboard Types
    • Touchscreen

Environmental

  • Storage Temperature Range
    • - 30 - 70 °C
    • - 22 - 158 °F
  • Operating Humidity
    • 5 - 95 %
  • Operating Temperature
    • - 22 - 122 °F
    • - 30 - 50 °C
  • Cold Storage
    • Cold storage defrosters

Standards & Approvals

  • Vibration Resistance
    • MIL-STD-810G

Service Terms

  • Warranty Duration
    • 1 yr

Others

  • Touchscreen Type
    • Resistive-Touch and Stylus
  • Screensize
    • 6 inch
  • Keyboard
    • Touchscreen only
  • Network
    • WLAN
  • Operating System Type
    • Windows
  • Features : Rugged|Compact|Multi-Modal
  • Overall Dimensions : 17.65 x 18.92 x 5.6 cm|6.95 x 7.5 x 2.15 in
  • Bluetooth Specifications : v2.1
  • Operating System : Windows Embedded Compact 7
  • Memory : 16 GB Flash/1 GB RAM
  • Display Resolution : 640 x 480
  • Connection Interface : Audio|DB9|USB|Ethernet
  • Processor : Texas Instruments 1.5 GHz OMAP 4470 dual-core
  • Display Size : 6.5 in|16.5 cm
  • Keyboard Types : Touchscreen
  • Storage Temperature Range : - 30 - 70 °C|- 22 - 158 °F
  • Operating Humidity : 5 - 95 %
  • Operating Temperature : - 22 - 122 °F|- 30 - 50 °C
  • Cold Storage : Cold storage defrosters
  • Vibration Resistance : MIL-STD-810G
  • Warranty Duration : 1 yr
  • Touchscreen Type : Resistive-Touch and Stylus
  • Screensize : 6 inch
  • Keyboard : Touchscreen only
  • Network : WLAN
  • Operating System Type : Windows
Data Sheet
Name
Description
File Size
Date
Size
Thor CV31 Vehicle Computer Data Sheet
application/pdf 96.61 KB
10/21/2021
96.61 KB
Manuals and Guides
Name
Description
File Size
Date
Size
CV30 & Thor CV31 Compact Keyboard (AK4) Mounting Kit Instructions (931-029-004)
application/pdf 936.09 KB
10/21/2021
936.09 KB
Thor CV31 UPS Battery (1021AB01) Replacement Instructions (943-410-001)
application/pdf 2.37 MB
10/21/2021
2.37 MB
Thor CV31 Configuration Guide - English
application/pdf 2.62 MB
10/21/2021
2.62 MB
Thor CV31 Vehicle-Mount Computer Installation Instructions (931-132-002)
application/pdf 1.99 MB
10/21/2021
1.99 MB
CV30 & Thor CV31 Cable Protector Instructions (931-036-003)
application/pdf 698.71 KB
10/21/2021
698.71 KB
CV30 & Thor CV31 Desktop Mounting Kit Instructions (931-025-002)
application/pdf 693.21 KB
10/21/2021
693.21 KB
CV30 & Thor CV31 Tethered Stylus Instructions (931-032-002)
application/pdf 629.78 KB
10/21/2021
629.78 KB
CloneNGo Device Cloning Application User Guide (CNG-W-EN-UG-01 Rev A)
application/pdf 389.99 KB
10/21/2021
389.99 KB
Thor CV31 & CV61 Direct Vehicle Wiring Kit Installation Instructions (931-116-002)
application/pdf 665.56 KB
10/21/2021
665.56 KB
CV30 & Thor CV31 Wall Mounting Kit Instructions (931-024-002)
application/pdf 919.95 KB
10/21/2021
919.95 KB
Keyboard Mounting Kit Instructions (931-017-003)
application/pdf 549.84 KB
10/21/2021
549.84 KB
Enterprise Browser for Windows User Guide (EBROWSE-W-EN-UG-01 Rev A)
application/pdf 697.16 KB
10/21/2021
697.16 KB
Thor CV31 Vehicle-Mount Computer User Manual (935-081-003)
application/pdf 3.48 MB
10/21/2021
3.48 MB
Thor CV31 Battery (1021AB01) Instructions (943-409-001)
application/pdf 262.82 KB
10/21/2021
262.82 KB
Reliable Access Client User Guide (P/N RAC-EN-UG-01)
application/zip 582.69 KB
10/21/2021
582.69 KB
USB Cable Retainer Instructions (943-064-003)
application/pdf 368.66 KB
10/21/2021
368.66 KB
CV30 & Thor CV31 Vehicle Mounting Kit Instructions (931-023-002)
application/pdf 713.21 KB
10/21/2021
713.21 KB
Universal Vehicle Power Supply (9007AX01) Installation Instructions (931-088-003)
application/pdf 970.36 KB
10/21/2021
970.36 KB
Thor CV31, CV41, & CV61 Screen Blanking Box Installation Instructions (943-371-003)
application/pdf 536.43 KB
10/21/2021
536.43 KB
Regulatory Information
Name
Description
File Size
Date
Size
Compliance Insert: Thor CV31 (933-326-008 Rev A)
application/pdf 3.85 MB
11/17/2022
3.85 MB
CV30 & CV31 Keyboard (AK5, AK6, AK8, and AK9) Compliance Insert (933-105-002)
application/pdf 932.82 KB
10/21/2021
932.82 KB
Name
Description
File Size
Date
Size
CV30 & Thor CV31 Compact Keyboard (AK4) Mounting Kit Instructions (931-029-004)
936.09 KB
10/21/2021
936.09 KB
Thor CV31 UPS Battery (1021AB01) Replacement Instructions (943-410-001)
2.37 MB
10/21/2021
2.37 MB
Thor CV31 Configuration Guide - English
2.62 MB
10/21/2021
2.62 MB
Thor CV31 Vehicle-Mount Computer Installation Instructions (931-132-002)
1.99 MB
10/21/2021
1.99 MB
CV30 & Thor CV31 Cable Protector Instructions (931-036-003)
698.71 KB
10/21/2021
698.71 KB
CV30 & Thor CV31 Desktop Mounting Kit Instructions (931-025-002)
693.21 KB
10/21/2021
693.21 KB
CV30 & Thor CV31 Tethered Stylus Instructions (931-032-002)
629.78 KB
10/21/2021
629.78 KB
CloneNGo Device Cloning Application User Guide (CNG-W-EN-UG-01 Rev A)
389.99 KB
10/21/2021
389.99 KB
Thor CV31 & CV61 Direct Vehicle Wiring Kit Installation Instructions (931-116-002)
665.56 KB
10/21/2021
665.56 KB
CV30 & Thor CV31 Wall Mounting Kit Instructions (931-024-002)
919.95 KB
10/21/2021
919.95 KB
Keyboard Mounting Kit Instructions (931-017-003)
549.84 KB
10/21/2021
549.84 KB
Enterprise Browser for Windows User Guide (EBROWSE-W-EN-UG-01 Rev A)
697.16 KB
10/21/2021
697.16 KB
Thor CV31 Vehicle Computer Data Sheet
96.61 KB
10/21/2021
96.61 KB
Compliance Insert: Thor CV31 (933-326-008 Rev A)
3.85 MB
11/17/2022
3.85 MB
Thor CV31 Vehicle-Mount Computer User Manual (935-081-003)
3.48 MB
10/21/2021
3.48 MB
Thor CV31 Battery (1021AB01) Instructions (943-409-001)
262.82 KB
10/21/2021
262.82 KB
Reliable Access Client User Guide (P/N RAC-EN-UG-01)
582.69 KB
10/21/2021
582.69 KB
CV30 & CV31 Keyboard (AK5, AK6, AK8, and AK9) Compliance Insert (933-105-002)
932.82 KB
10/21/2021
932.82 KB
USB Cable Retainer Instructions (943-064-003)
368.66 KB
10/21/2021
368.66 KB
CV30 & Thor CV31 Vehicle Mounting Kit Instructions (931-023-002)
713.21 KB
10/21/2021
713.21 KB
Universal Vehicle Power Supply (9007AX01) Installation Instructions (931-088-003)
970.36 KB
10/21/2021
970.36 KB
Thor CV31, CV41, & CV61 Screen Blanking Box Installation Instructions (943-371-003)
536.43 KB
10/21/2021
536.43 KB
Name
Description
File Size
Date
Size
Thor CV31 Vehicle Computer Data Sheet
96.61 KB
10/21/2021
CV30 & Thor CV31 Compact Keyboard (AK4) Mounting Kit Instructions (931-029-004)
936.09 KB
10/21/2021
Thor CV31 UPS Battery (1021AB01) Replacement Instructions (943-410-001)
2.37 MB
10/21/2021
Thor CV31 Configuration Guide - English
2.62 MB
10/21/2021
Thor CV31 Vehicle-Mount Computer Installation Instructions (931-132-002)
1.99 MB
10/21/2021
CV30 & Thor CV31 Cable Protector Instructions (931-036-003)
698.71 KB
10/21/2021
CV30 & Thor CV31 Desktop Mounting Kit Instructions (931-025-002)
693.21 KB
10/21/2021
CV30 & Thor CV31 Tethered Stylus Instructions (931-032-002)
629.78 KB
10/21/2021
CloneNGo Device Cloning Application User Guide (CNG-W-EN-UG-01 Rev A)
389.99 KB
10/21/2021
Thor CV31 & CV61 Direct Vehicle Wiring Kit Installation Instructions (931-116-002)
665.56 KB
10/21/2021
CV30 & Thor CV31 Wall Mounting Kit Instructions (931-024-002)
919.95 KB
10/21/2021
Keyboard Mounting Kit Instructions (931-017-003)
549.84 KB
10/21/2021
Enterprise Browser for Windows User Guide (EBROWSE-W-EN-UG-01 Rev A)
697.16 KB
10/21/2021
Thor CV31 Vehicle-Mount Computer User Manual (935-081-003)
3.48 MB
10/21/2021
Thor CV31 Battery (1021AB01) Instructions (943-409-001)
262.82 KB
10/21/2021
Reliable Access Client User Guide (P/N RAC-EN-UG-01)
582.69 KB
10/21/2021
USB Cable Retainer Instructions (943-064-003)
368.66 KB
10/21/2021
CV30 & Thor CV31 Vehicle Mounting Kit Instructions (931-023-002)
713.21 KB
10/21/2021
Universal Vehicle Power Supply (9007AX01) Installation Instructions (931-088-003)
970.36 KB
10/21/2021
Thor CV31, CV41, & CV61 Screen Blanking Box Installation Instructions (943-371-003)
536.43 KB
10/21/2021
Compliance Insert: Thor CV31 (933-326-008 Rev A)
3.85 MB
11/17/2022
CV30 & CV31 Keyboard (AK5, AK6, AK8, and AK9) Compliance Insert (933-105-002)
932.82 KB
10/21/2021
Product Number
SKUs
Image
SKU
Description
alt
CV31A1A0AC000000
CV31 Vehicle-Mounted Computer
alt
CV31A1A0AC00U000
CV31 Vehicle-Mounted Computer UPS
alt
CV31A1A0ACCP0000
CV31 Vehicle-Mounted Computer ICP
alt
CV31A1APAC000000
CV31 Vehicle-Mounted Computer 9-36V
alt
CV31A1APACCP0000
CV31 Vehicle-Mounted Computer 9-36V, ICP
alt
CV31A1HPAC000000
CV31 Vehicle-Mounted Computer Heated Touch Screen, 9-36V
alt
CV31A1HPACCP0000
CV31 Vehicle-Mounted Computer Heated Touch Screen, 9-36V, ICP
Image
SKU
Description
alt
CV31A1A0AC000000
CV31 Vehicle-Mounted Computer
alt
CV31A1A0AC00U000
CV31 Vehicle-Mounted Computer UPS
alt
CV31A1A0ACCP0000
CV31 Vehicle-Mounted Computer ICP
alt
CV31A1APAC000000
CV31 Vehicle-Mounted Computer 9-36V
alt
CV31A1APACCP0000
CV31 Vehicle-Mounted Computer 9-36V, ICP
alt
CV31A1HPAC000000
CV31 Vehicle-Mounted Computer Heated Touch Screen, 9-36V
alt
CV31A1HPACCP0000
CV31 Vehicle-Mounted Computer Heated Touch Screen, 9-36V, ICP