Industrial
PD43 Industrial Printer
PD43 Industrial Printer
Designed from the ground up to deliver performance printing in the smallest possible footprint, the PD series printers provide commercial-class printing reliability, a simple and intuitive user interface, and renowned Smart Printing capabilities in an affordable package.
- Run apps right inside the printer, control peripherals, and eliminate the need for a connected PC, using either C# for Printers or Fingerprint.
- Small footprint for installation into compact tabletops and pull-out cabinets.
- Rugged metal chassis and print mechanism provide investment protection.
- Intuitive, 10-language color display or icon interface simplifies setup and maintenance.
- Comprehensive printer command language support, including ZSim2, makes upgrading easy.
The PD series Light Industrial Printers incorporate the latest printing innovations into a compact and affordable package. Ideal for tight spaces, shallow countertops and pull-out cabinets, PD series printers were designed to deliver no-compromise printing in the smallest possible footprint. Suited for the distribution center and warehouse as well as airline passenger service, the PD series printers uphold a long tradition of reliable performance first started with PD41/PD42 printers. Fast time-to-label and print speeds up to 200 mm/s (8 ips) ensure PD43 printers scale with the changing needs of dynamic operations. An all-metal chassis, strong cast-aluminum print mechanism, and tool-free printhead and roller replacement help minimize downtime and maintenance. With a variety of door options, PD series printers support a wide range of media –: including ink-in and ink-out ribbons with half-inch or one-inch cores –: making it possible to maximize time between media resupply. The PD series printers take industrial printing to a new level of simplicity with a color graphic display that makes it easier to set up, configure, and fine-tune settings –: all without a host computer. And thanks to Smart Printing capabilities, PD series printers can even run apps and tools directly, entirely eliminating the need for a connected PC.
Features
- Compatible Drivers
- CUPS Driver for Linux
- Certified Device Types for SAP
- InterDriver Windows
- Compatible Software
- Wavelink Avalanche
- PrintSet
- SmartSystems
- Door Options
- None
- Application
- Distribution
- Air Travel
- Features
- Compact
- Rugged
Printing Specifications
- Downloadable Font Type
- OpenType
- TrueType
- Print Speeds
- 8 ips
- 6 ips
- Print Method
- Direct Thermal
- Thermal Transfer
- Resolutions
- 203 dpi
- 300 dpi
Media
- Maximum Ribbon Length
- 300 foot
- 984 foot
- Printer Media Type
- Label
- Ribbon
Network
- Wireless Communication
- Bluetooth
- RFID
- WiFi
Software & Firmware
- Printer Command Language
- DPL
- IPL
- XML
- EPL
- DP
- ZPL-II
Memory & Data
- Memory
- 128 MB Flash/128 MB RAM
- Image File Format
- GIF
- PNG
- BMP
- PCX
Electrical
- Operating Frequency
- 50 - 60 Hz
- Operating Voltage
- 100 - 240 V AC
Environmental
- Operating Humidity
- 10 - 80 %
- Operating Temperature
- 40 - 104 °F
- 5 - 40 °C
Service Terms
- Warranty Duration
- 1 yr
Others
- RFID Specifications
- RFID
Features
- Compatible Drivers
- CUPS Driver for Linux
- Certified Device Types for SAP
- InterDriver Windows
- Compatible Software
- Wavelink Avalanche
- PrintSet
- SmartSystems
- Door Options
- None
- Application
- Distribution
- Air Travel
- Features
- Compact
- Rugged
Printing Specifications
- Downloadable Font Type
- OpenType
- TrueType
- Print Speeds
- 8 ips
- 6 ips
- Print Method
- Direct Thermal
- Thermal Transfer
- Resolutions
- 203 dpi
- 300 dpi
Media
- Maximum Ribbon Length
- 300 foot
- 984 foot
- Printer Media Type
- Label
- Ribbon
Network
- Wireless Communication
- Bluetooth
- RFID
- WiFi
Software & Firmware
- Printer Command Language
- DPL
- IPL
- XML
- EPL
- DP
- ZPL-II
Memory & Data
- Memory
- 128 MB Flash/128 MB RAM
- Image File Format
- GIF
- PNG
- BMP
- PCX
Electrical
- Operating Frequency
- 50 - 60 Hz
- Operating Voltage
- 100 - 240 V AC
Environmental
- Operating Humidity
- 10 - 80 %
- Operating Temperature
- 40 - 104 °F
- 5 - 40 °C
Service Terms
- Warranty Duration
- 1 yr
Others
- RFID Specifications
- RFID
- Compatible Drivers : CUPS Driver for Linux|Certified Device Types for SAP|InterDriver Windows
- Compatible Software : Wavelink Avalanche|PrintSet|SmartSystems
- Door Options : None
- Application : Distribution|Air Travel
- Features : Compact|Rugged
- Downloadable Font Type : OpenType|TrueType
- Print Speeds : 8 ips|6 ips
- Print Method : Direct Thermal|Thermal Transfer
- Resolutions : 203 dpi|300 dpi
- Maximum Ribbon Length : 300 foot|984 foot
- Printer Media Type : Label|Ribbon
- Wireless Communication : Bluetooth|RFID|WiFi
- Printer Command Language : DPL|IPL|XML|EPL|DP|ZPL-II
- Memory : 128 MB Flash/128 MB RAM
- Image File Format : GIF|PNG|BMP|PCX
- Operating Frequency : 50 - 60 Hz
- Operating Voltage : 100 - 240 V AC
- Operating Humidity : 10 - 80 %
- Operating Temperature : 40 - 104 °F|5 - 40 °C
- Warranty Duration : 1 yr
- RFID Specifications : RFID