Specialized First Aid
Fendall Porta Stream I
Delivers 6 minutes of uninterrupted, hands-free flushing — without costly plumbing. Completely portable, the gravity-fed flow begins immediately when the nozzle pull strap is removed.
Key Features
• Sturdy, one-piece molded construction means low maintenance and no moving.
• Large fill hole simplifies refilling and cleaning.
• Easy-to-use design features simple, highly visible operating instructions on the unit itself.
Hazards
- Airborne Particulates
- Biohazard
- Chemical
- Contamination
- Gas, Vapors, Smoke
- Splash
Regulations
- ANSI Z358.1 - ANSI Z358.1 (Supplemental Equipment) Secondary Device Does not meet ANSI 15-minute flushing requirement, intended to support, not replace, primary eyewash devices. Unit is suitable for nuisance situations such as dust or particle flushing where a 15-minute flushing device is not a requirement.
Historical Brand
Warranty Information