/content/sps/ca/en/search-results.html

Industrial Fixed

HA72 Controller

Centralize display and alarm functions with a flexible 16-64 channel controller that works as a standalone solution or networkable device.

The HA72 controller is a flexible, scalable gas controller that works the way you need it to. Input/Output modules allow for sets of 16, 32, 48 or 64-channel monitoring. Deploy the HA72 as a robust standalone life safety solution or addressable network with gas monitors and other field devices. User-friendly and visually powerful, the HA72 interface puts you in control of mission-critical information and allows you to share it across the enterprise via a secure, password-protected interface.

Additional Features and Benefits:

Flexible & Feature Rich

  • Configure HA72 to accept inputs from many sensor types and signal ranges. Daisy chain up to 128 HA72 controllers to expand the system to meet your needs
  • Custom software auto-recognizes and addresses Honeywell gas monitors (XNX™ and Sensepoint XCD)
  • Connect sensors directly to HA72 with bridge sensor input board, saving installation time and eliminating need for extra devices
  • Use HA72 as a discrete life safety system or network to a PLC or DCS for addressable operation
  • Multiple password levels allow Ethernet access according to user need or qualification
  • Various enclosure options available for hazardous and non-classified areas
  • Programmable relays allow for a single relay contact point of multiple devices

Advanced, User-Friendly Interface

  • Full array of visual indicators (bar graphs, multicolor cells, flashing icons) and integrated alarm levels simplify and enhance monitoring, troubleshooting and trending functions
  • Improved zone logic reduces false alarm incidents
  • Touch & magnetic keypad allows non-intrusive operation in hazardous locations
  • SD card logs over one year of data including concentration levels, alarm events, min/max, calibrations and alarm resets
  • NEMA 4X, NEMA 4X Stainless Steel, full and half “19” Rackmount and NEMA 7 (Explosion-Proof) wall-mount options
  • Modbus master/slave functionality allows for simultaneous sending and receiving of data, through four RS-485 serial ports
  • Calibration and Authorization Modes facilitate and speed commissioning time; Mimic Mode allows viewing of other HA72 controllers on the host display

Others

  • Features
    • Configurable to accept inputs from many sensor types and signal ranges
    • Touch & magnetic keyboard for nonintrusive operation
    • Full array of visual indicators: bar graphs, multicolor cells, flashing icons

Others

  • Features
    • Configurable to accept inputs from many sensor types and signal ranges
    • Touch & magnetic keyboard for nonintrusive operation
    • Full array of visual indicators: bar graphs, multicolor cells, flashing icons
  • Features : Configurable to accept inputs from many sensor types and signal ranges|Touch & magnetic keyboard for nonintrusive operation|Full array of visual indicators: bar graphs, multicolor cells, flashing icons
Manuals and Guides
Name
Description
File Size
Date
Size
HA72 Controller Manual
application/pdf 3.43 MB
10/21/2021
3.43 MB
Brochure
Name
Description
File Size
Date
Size
HA72 Controller Brochure
application/pdf 852.91 KB
10/21/2021
852.91 KB
Technical Note
Name
Description
File Size
Date
Size
HA72 Controller Specifications
application/pdf 158.18 KB
10/21/2021
158.18 KB
Name
Description
File Size
Date
Size
HA72 Controller Specifications
158.18 KB
10/21/2021
158.18 KB
HA72 Controller Brochure
852.91 KB
10/21/2021
852.91 KB
HA72 Controller Manual
3.43 MB
10/21/2021
3.43 MB
Name
Description
File Size
Date
Size
HA72 Controller Manual
3.43 MB
10/21/2021
HA72 Controller Brochure
852.91 KB
10/21/2021
HA72 Controller Specifications
158.18 KB
10/21/2021
Image
SKU
Description
alt
72-01
HA-72PM Panel Mount Rack (Includes Bezel/Rack Hardware)
alt
72-02
HA-72RM/1 One ST-72SM in Full Width 19” Rack (64 Channels)
alt
72-03
HA-72RM/2 Two ST-72SM’s in Full Width 19” Rack (128 Channels)
alt
72-04
HA-72N4 ST-72 in NEMA 4X Large Fiberglass Enclosure
alt
72-05
HA-72SS ST-72 in NEMA 4X 316 Stainless Steel Enclosure
alt
72-07
HA-72CP ST-72 in NEMA 4X Compact Non Metallic Enclosure
Image
SKU
Description
alt
72-01
HA-72PM Panel Mount Rack (Includes Bezel/Rack Hardware)
alt
72-02
HA-72RM/1 One ST-72SM in Full Width 19” Rack (64 Channels)
alt
72-03
HA-72RM/2 Two ST-72SM’s in Full Width 19” Rack (128 Channels)
alt
72-04
HA-72N4 ST-72 in NEMA 4X Large Fiberglass Enclosure
alt
72-05
HA-72SS ST-72 in NEMA 4X 316 Stainless Steel Enclosure
alt
72-07
HA-72CP ST-72 in NEMA 4X Compact Non Metallic Enclosure