https://sps.honeywell.com/ca/en/search-results.html

Gloves

Dexi-Task™ - Disposable - LA049PFIND

Nitrile formulation does not contain latex proteins that could cause allergic reactions. Nitrile provides excellent puncture and tear resistance.


Key Features

Nitrile formulation does not contain latex proteins that could cause allergic reactions. Nitrile provides excellent puncture and tear resistance. Complyis with USDA and FDA regulations, 21 CFR, for use in food processing.


Recommended Industries/Use


Hazards


Regulations

  • EN374 - Permiation and breakthrough time
  • EN388 - Mechanical risks from abrasion, cut, tear and puncture
  • EN420 - General Requirements - This standard defines the general requirements for protective gloves in terms of construction, fitness of purpose and safety.


Warranty Information

LIMITED WARRANTY. Except for any warranty for a particular product or part specifically stated in our product literature, we warrant all goods sold under this agreement against defects in materials and workmanship for one year from shipment. In the event of such defects, we will, at our sole option and as your exclusive remedy, repair or replace the defective product without charge, or refund the price you have paid. In order for this warranty to be effective, you must notify us within 15 days of discovery of the defect. you must return the defective product to us within the warranty period, properly packaged and with insurance and transportation costs prepaid. We will reship the product to you at our expense in the United States. Products will conform to Honeywell published specifications if properly used and maintained and will be free from defects in materials and/or workmanship. no changes to Honeywell published specifications will be valid without Honeywell written consent. This warranty does not cover defects which we determine are because of accident, alteration, modification, negligence, misuse, abuse failure to perform adequate maintenance, or normal wear and tear.

Others

  • Glove Type
    • Chemical resistant - disposable
  • Construction
    • Multi-dip
  • Coating Color
    • NA
  • Cuff
    • Rolled
  • Coating Pattern
    • NA
  • Length
    • 9 inch
  • Coating
    • NA
  • Liner
    • None

Others

  • Glove Type
    • Chemical resistant - disposable
  • Construction
    • Multi-dip
  • Coating Color
    • NA
  • Cuff
    • Rolled
  • Coating Pattern
    • NA
  • Length
    • 9 inch
  • Coating
    • NA
  • Liner
    • None
  • Glove Type : Chemical resistant - disposable
  • Construction : Multi-dip
  • Coating Color : NA
  • Cuff : Rolled
  • Coating Pattern : NA
  • Length : 9 inch
  • Coating : NA
  • Liner : None
Data Sheet
Name
Description
File Size
Date
Size
Dexi-Task™ - Product Data Sheet
910.48 KB
10/21/2021
PDF 910.48 KB
Regulatory Information
Name
Description
File Size
Date
Size
Dexi-Task™ - Declaration of Conformity
189.96 KB
10/21/2021
PDF 189.96 KB
Name
Description
File Size
Date
Size
Dexi-Task™ - Product Data Sheet
910.48 KB
10/21/2021
PDF 910.48 KB
Dexi-Task™ - Declaration of Conformity
189.96 KB
10/21/2021
PDF 189.96 KB
Image
SKU
Description
alt
LA049PFIND/S
alt
LA049PFIND/XL
alt
LA049PFIND/M
alt
LA049PFIND/L