https://sps.honeywell.com/ca/en/search-results.html

Gloves

Nitri-Knit™ - Supported Nitrile Gloves - NK803ES

High performance, supported nitrile gloves offer superior resistance to cuts, snags, abrasions and punctures. Nitrile has a high resistance to solvents caustics and animal fats. Interlock knit liner is soft and comfortable.


Key Features

High performance, supported nitrile gloves offer superior resistance to cuts, snags, abrasions and punctures. Nitrile has a high resistance to solvents caustics and animal fats. Interlock knit liner is soft and comfortable. Complies with USDA and FDA regulations, 21 CFR, for use in food processing


Recommended Industries/Use


Hazards


Regulations

  • ANSI/ISEA 105 - ASTM D3389-05 Abrasion Test
  • ANSI/ISEA 105 - ASTM F1790-97 Cut Test
  • EN374 - Permiation and breakthrough time
  • EN388 - Mechanical risks from abrasion, cut, tear and puncture
  • EN420 - General Requirements - This standard defines the general requirements for protective gloves in terms of construction, fitness of purpose and safety.
  • OSHA Standard -29 CFR 1915.157 - The employer shall ensure that each affected employee uses appropriate hand protection and other protective clothing where there is exposure to hazards such as skin absorption of harmful substances, severe cuts or lacerations, severe abrasions, punctures, chemical burns, thermal burns, harmful temperature extremes, and sharp objects.


Warranty Information

LIMITED WARRANTY. Except for any warranty for a particular product or part specifically stated in our product literature, we warrant all goods sold under this agreement against defects in materials and workmanship for one year from shipment. In the event of such defects, we will, at our sole option and as your exclusive remedy, repair or replace the defective product without charge, or refund the price you have paid. In order for this warranty to be effective, you must notify us within 15 days of discovery of the defect. you must return the defective product to us within the warranty period, properly packaged and with insurance and transportation costs prepaid. We will reship the product to you at our expense in the United States. Products will conform to Honeywell published specifications if properly used and maintained and will be free from defects in materials and/or workmanship. no changes to Honeywell published specifications will be valid without Honeywell written consent. This warranty does not cover defects which we determine are because of accident, alteration, modification, negligence, misuse, abuse failure to perform adequate maintenance, or normal wear and tear.

Others

  • Construction
    • Multi-Dip
  • Cuff
    • Elastic
  • Glove Type
    • Chemical resistant
  • Coating Color
    • NA
  • Coating Pattern
    • NA
  • Length
    • 26 inch
  • Coating
    • NA
  • Liner
    • Interlock knit

Others

  • Construction
    • Multi-Dip
  • Cuff
    • Elastic
  • Glove Type
    • Chemical resistant
  • Coating Color
    • NA
  • Coating Pattern
    • NA
  • Length
    • 26 inch
  • Coating
    • NA
  • Liner
    • Interlock knit
  • Construction : Multi-Dip
  • Cuff : Elastic
  • Glove Type : Chemical resistant
  • Coating Color : NA
  • Coating Pattern : NA
  • Length : 26 inch
  • Coating : NA
  • Liner : Interlock knit
Manuals and Guides
Name
Description
File Size
Date
Size
Chemical Resistance Guide
483.04 KB
10/21/2021
PDF 483.04 KB
NorthFlex - Cut resistant glove selection guide
1.05 MB
10/21/2021
PDF 1.05 MB
NorthFlex - General purposes glove selection guide
1.02 MB
10/21/2021
PDF 1.02 MB
Glove selection guide
120.51 KB
10/21/2021
PDF 120.51 KB
Others
Name
Description
File Size
Date
Size
Nitri-Knit™ - Supported Nitrile Gloves - NK803ES - Ordering information
109.72 KB
10/21/2021
PDF 109.72 KB
Name
Description
File Size
Date
Size
Nitri-Knit™ - Supported Nitrile Gloves - NK803ES - Ordering information
109.72 KB
10/21/2021
PDF 109.72 KB
Chemical Resistance Guide
483.04 KB
10/21/2021
PDF 483.04 KB
NorthFlex - Cut resistant glove selection guide
1.05 MB
10/21/2021
PDF 1.05 MB
NorthFlex - General purposes glove selection guide
1.02 MB
10/21/2021
PDF 1.02 MB
Glove selection guide
120.51 KB
10/21/2021
PDF 120.51 KB
Image
SKU
Description
alt
NK803ES/11
alt
NK803ES/9
alt
NK803ES/7
alt
NK803ES/10
alt
NK803ES/8