Shifters
Shifters
Rugged construction. Custom solutions. Completely sealed versions available. Built to withstand harsh environments
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Rugged Construction. Custom Solutions. Honeywell shifters are crafted for enhanced off-highway application performance, precision, direction, and speed control. Our electromechanical shifters are completely sealed and built to withstand rugged conditions and harsh environments.
But more importantly, our engineers offer industry-leading design experience and expertise - for customized solutions to meet any of your exacting specifications.
Others
- Neutral Lock
- No
- Yes
- Series Name
- Hobbs Shifter
- Sealing
- IP67
- Mounting
- Left
- Left or right
- Right
- Horn
- No
- Yes
- Temperature Rating
- -40 °C to 85 °C [-40 °F to 185 °F]
- Column Size
- 38 mm [1.5 in] and 45 mm [1.77 in]
- 55 mm [2.17 in]
- Solenoid Load with Arc Suppression
- 2 A @ 12.8 Vdc
- Product Type
- Shifter
- Operating Voltage
- 3 Vdc to 32 Vdc
- Electrical Connection
- Integral Deutsch
- Integral Packard
- Wire Leads
- Speeds
- 3 X 3
- 4 X 4
- 6 X 3
- Bump
- F/N/R
- Cycle Life (Lever)
- 3000000
- 5000000
Others
- Neutral Lock
- No
- Yes
- Series Name
- Hobbs Shifter
- Sealing
- IP67
- Mounting
- Left
- Left or right
- Right
- Horn
- No
- Yes
- Temperature Rating
- -40 °C to 85 °C [-40 °F to 185 °F]
- Column Size
- 38 mm [1.5 in] and 45 mm [1.77 in]
- 55 mm [2.17 in]
- Solenoid Load with Arc Suppression
- 2 A @ 12.8 Vdc
- Product Type
- Shifter
- Operating Voltage
- 3 Vdc to 32 Vdc
- Electrical Connection
- Integral Deutsch
- Integral Packard
- Wire Leads
- Speeds
- 3 X 3
- 4 X 4
- 6 X 3
- Bump
- F/N/R
- Cycle Life (Lever)
- 3000000
- 5000000
- Neutral Lock : No|Yes
- Series Name : Hobbs Shifter
- Sealing : IP67
- Mounting : Left|Left or right|Right
- Horn : No|Yes
- Temperature Rating : -40 °C to 85 °C [-40 °F to 185 °F]
- Column Size : 38 mm [1.5 in] and 45 mm [1.77 in]|55 mm [2.17 in]
- Solenoid Load with Arc Suppression : 2 A @ 12.8 Vdc
- Product Type : Shifter
- Operating Voltage : 3 Vdc to 32 Vdc
- Electrical Connection : Integral Deutsch|Integral Packard|Wire Leads
- Speeds : 3 X 3|4 X 4|6 X 3|Bump|F/N/R
- Cycle Life (Lever) : 3000000|5000000