Portatif à usage général
HH660 Area-Imaging Scanner
HH660 Area-Imaging Scanner
Across many industries, 2D bar coding is becoming the new standard. Not only is it possible to hold much more data in a 2D code, but government regulations and supplier mandates are requiring their adoption. Enterprises are also looking to leverage emerging trends that require area-imaging technology—today or in the near future—without the need to purchase additional scanning hardware, or settle for reduced scanning performance.
....- ....
- Reliable Data Collection: Offers omnidirectional reading of virtually all linear bar codes and the most widely used 2D bar codes, including poor quality and mobile bar codes. ....
- Customized Platform: HH660 is a customized variant of the popular 1450g scanner, but features a decode algorithm and enhanced-resolution scanner. ....
- Future Proof: Delivers affordable scanning of 2D bar codes, allowing enterprises to meet their current and future bar code scanning needs with a single device. ....
- Mobile Phone Reading: Scans coupons, mobile tickets and digital wallets from the screens of mobile devices. ....
HH660 offers aggressive 1D, 2D and PDF417 bar code scanning performance—even when reading damaged, partially obscured, or poorly printed bar codes. HH660 features a customized decode algorithm and enhanced-resolution sensor for rapid, trouble-free scans.This product offers an exceptional value for enterprises that require the versatility of area-imaging technology today or may need it in the future. HH660 demonstrates strong capability of reading colorful barcodes as well as the barcodes on mobile screens, and therefore, is able to cover a large variety of new applications in the emerging Marketing. Produced by a company with decades of experience in engineering quality data capture solutions, Honeywell’s HH660 area-imaging scanner would be your ideal investment.
Scanning Specifications
- Decode Capability
- 1D/2D
- Scanning Range
- Standard range (SR)
Scanning Specifications
- Decode Capability
- 1D/2D
- Scanning Range
- Standard range (SR)
- Decode Capability : 1D/2D
- Scanning Range : Standard range (SR)