Papier pour reçus
Duratherm Receipt Paper
Duratherm Receipt Paper
The right supplies for all your portable receipt printing needs, Honeywell Duratherm direct thermal receipt paper produces excellent, reliably sharp print quality for both text and graphics. Duratherm Receipts are co-engineered with Honeywell printers, so you can depend on optimum performance and a long printhead life when you use these products together.Duratherm Receipts are stocked and available in both top-coated and uncoated configurations. They’:re well suited for most general receipt applications. Custom products –: including linerless labels –: are also available to meet the exacting needs of your application.
- Indoor Only
- Max Service Temp. 200°:F
- Low Chemical Resistance
- Low Abrasion Resistance