超小型微动开关

https://sps.honeywell.com/cn/zh/search-results.html
超小型微动开关
超小型微动开关

超小型微动开关

霍尼韦尔微动产品具有超小型尺寸和 0.1 A 至 16 A 的量程,可提供各种端子和驱动方式,以及高温选项。

The package size of the MICRO SWITCH subminiature switch is ideal for applications where space on the equipment is at a premium. 总长度约为 20 毫米 [0.78 英寸]。In keeping with the Honeywell tradition of offering a broad range of products, MICRO SWITCH submins are available with a number of electrical (0.1 A to 16 A), operating force (0.04 oz to 7.16 oz), termination (quick connect, solder, PCB, and leadwire), and actuation (pin, straight, roller, simulated roller, and specialty) options, as well high temperature choices. 这些开关可用于多种应用。