Lanyards
Miller® HP™ Lanyards with SofStop™ Shock Absorber
Miller HP™ Lanyards with SofStop™ Shock Absorber
The Miller HP Lanyards are a collection of the most popular standard Miller brand lanyards with SofStop: a shock absorbers pack designed with a woven inner core that smoothly expands to reduce fall arrest forces.
Quality Components
All Miller lanyards are constructed entirely of North American-made components: assuring quality workmanship.
Certification
Meets all applicable OSHA: ANSI and CSA Standards.
Features & Benefits:
- Unique stretchable design (4-ft. [1.2 m] to 6-ft. [1.8 m] ): minimizes tripping: snagging and dragging
- Includes a heavy-duty back-up safety strap
Others
- Shock Absorber Type
- Pack
- Lanyard Type
- Shock Absorbing
- Anchor Connector
- Locking Rebar Hook
- Locking Snap Hook
- Number of Legs
- 1
- 2
- Connector Lock Type
- Spring Loaded
- Lanyard Material
- Webbing
- Lanyard Length
- 6 metre
- 6 foot
- 6
- Harness Connector
- Locking Snap Hook
Others
- Shock Absorber Type
- Pack
- Lanyard Type
- Shock Absorbing
- Anchor Connector
- Locking Rebar Hook
- Locking Snap Hook
- Number of Legs
- 1
- 2
- Connector Lock Type
- Spring Loaded
- Lanyard Material
- Webbing
- Lanyard Length
- 6 metre
- 6 foot
- 6
- Harness Connector
- Locking Snap Hook
- Shock Absorber Type : Pack
- Lanyard Type : Shock Absorbing
- Anchor Connector : Locking Rebar Hook|Locking Snap Hook
- Number of Legs : 1|2
- Connector Lock Type : Spring Loaded
- Lanyard Material : Webbing
- Lanyard Length : 6 metre|6 foot|6
- Harness Connector : Locking Snap Hook