Lanyards
Miller® Titan™ II Pack-Type Shock-Absorbing Lanyards
Miller Titan™ II Pack-Type Shock-Absorbing Lanyards
Convenient Design
In the event of a fall: the pack smoothly expands to reduce fall forces while a back-up safety strap deploys for added fall protection.
Quality Components
Miller brand products meet all applicable OSHA: ANSI and CSA requirements.
Features & Benefits:
- Miller Titan™ II line of lanyards is economical and features Hi-Viz color for increased worksite safety
- All connectors are rated at 3:600-lb. gate-strength.
- Meets all applicable OSHA: ANSI and CSA requirements
Others
- Lanyard Length
- 6 metre
- 6 foot
- 6
Others
- Lanyard Length
- 6 metre
- 6 foot
- 6
- Lanyard Length : 6 metre|6 foot|6