Safety Goggles
Uvex Stealth® Readers
Uvex Stealth Readers
Features & Benefits:
- PC: Uvextreme AF
- Polypropylene: elastomer goggle body
- Quick-adjust: latex-free Neoprene headband
- Available in classic toric lens and OTG
- Easy and economical lens replacement system
- Modern design
- ANSI Z87.1+ - 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- D3
- Uvextreme AF lens coating with three diopter strengths: +1.5: +2.0: +2.5 magnifications
- Polypropylene: soft: elastomer body flexes and conforms to the face for a secure: gap-free: comfortable fit
- Pivoting: easy-adjusting: latex-free Neoprene headband
- Easy and economical lens replacement system
- Modern design: high comfort and protection
- Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Certified to meet D3 standards
- U6 grade –level filtering 99.9% UVB/UVA protection
- Easy and economical lens replacement system
- Made in USA
- Uvex Stealth Reading Magnifiers is also available in classic toric lens: and OTG
- Modern: full protection and comfort
- SCT: MMT-MULTI MATERIAL TECHNOLOGY®: HYDROSHIELD® AF
Others
- Lens Color
- Clear
- Product Platform Advantages
- Easy, economical lens replacement system; made in USA; Available in regular toric lens and OTG
- Browbar
- Soft
- Frame Flexibility
- Adjustable headband
- Headband Material
- Neoprene
- Frame Color
- Navy
- Lens Coating
- Dura-streme HC/AF
- Headband Included
- Yes
- Headband Color
- Gray
Others
- Lens Color
- Clear
- Product Platform Advantages
- Easy, economical lens replacement system; made in USA; Available in regular toric lens and OTG
- Browbar
- Soft
- Frame Flexibility
- Adjustable headband
- Headband Material
- Neoprene
- Frame Color
- Navy
- Lens Coating
- Dura-streme HC/AF
- Headband Included
- Yes
- Headband Color
- Gray
- Lens Color : Clear
- Product Platform Advantages : Easy, economical lens replacement system; made in USA; Available in regular toric lens and OTG
- Browbar : Soft
- Frame Flexibility : Adjustable headband
- Headband Material : Neoprene
- Frame Color : Navy
- Lens Coating : Dura-streme HC/AF
- Headband Included : Yes
- Headband Color : Gray