Capteurs de pression du support de carte
Basic NBP Series
Uncompensated. Low pressure. Absolute, gage. mV output. DIP, leadless SMT, SMT. Accuracy: ±0.25 %FSS BFSL. Cost effective
Pressure Ranges:
- TBP Series: 60 mbar to 10 bar - 6 kPa to 1 MPa - 1 psi to 150 psi, millivolt analog output
- NBP Series: 60 mbar to 10 bar - 1 psi to 150 psi, millivolt analog output
Description
Honeywell's Basic Board Mount Pressure Sensors, TBP Series and NBP Series, are designed for food grade and non-food grade potential medical and industrial applications. These unamplified, piezoresistive silicon pressure sensors provide a ratiometric output and are either temperature compensated (TBP Series) or uncompensated (NBP Series).
TBP Series
- Temperature compensated and unamplified.
- Compensation makes it easier to integrate the sensor into a system by minimizing the need to calibrate the system over temperature on a regular basis: offers reduced part-to-part variation.
- Offers infinite resolution of the pressure signal.
- Compensated temperature range is 0°C to 85°C [-32°F to 185°F].
NBP Series
- Uncompensated and unamplified.
- Is often ideal for customers who want to do their own compensation, calibration and amplification in order to make use of the maximum resolution of the bare sensor output, leveraging any algorithm needed for the application.
- Offers infinite resolution of the pressure signal.
These products are available in numerous package styles and mounting options, making it easier for device manufacturers to integrate the product into their applications. They are intended for use with non-corrosive, non-ionic gases, such as air and other dry gases, and for non-corrosive, non-ionic liquids when the silicone gel coating option is selected. All products are designed and manufactured according to ISO 9001 and are NSF certified.
Value to Customers
- Cost-competitive pressure sensing solution.
- Smaller when compared to many similar products, occupying less space on the printed circuit board (PCB) and typically allowing for easier placement on PCBs or in small devices.
- Performs in many tough environments with dry and wetted media.
- Numerous options simplify integration into the device manufacturer's application.
- Food Safety Certification for North America, Europe and Asia.