Pressostats
MH Series
40 psi to 500 psi. factory set or field adjustable. gold contacts. 6,000 proof. easily configurable. numerous ports & terminations
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell's MH Series pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications:
- Pressure switching set point range: 3.5 psi to 4500 psi
- Proof pressure: from 500 psi up to 10,000 psi
- Burst pressure: from 1250 psi up to 20,000 psi
- Life cycle rating up to 2 million
- IP67 sealing rating
- Operating temperature: -40 °C to 120 °C [-40 °F to 248 °F]
- Hysteresis option
- More than 15 pressure port options and over 30 electrical terminations
- Plated steel, brass or stainless steel options
- Switching point accuracy up to ±2 %