Voice Devices and Headsets
Honeywell Voice SL-14 Wired Headset
Honeywell Voice SL-14 Wired Headset
In the world of distribution, where logistic improvements are measured in seconds, team members can’:t afford to miss hearing a single assignment or be burdened with repeating responses, resulting in delays. When every second counts, Honeywell Voice™: speech recognition wired headsets provide the performance you need in the most demanding industrial environments.
- All Honeywell Voice speech recognition wired headsets have been optimized to work with Honeywell Voice A500 and A720 mobile devices, with models that are purpose-built to operate in speci c environments.
- The Honeywell Voice SL-14 Wired Headset is a lightweight, behind-the-head con guration for workers with special head coverings, hairstyles or hats (including hard hats).
- In the challenging freezer/cold storage environment, the design of the Honeywell Voice wired headsets means they withstand extreme cold, and can be worn comfortably with protective clothing.
- All Honeywell Voice wired headsets are tested with 15 drops from 2.1 m (7 ft) at minimum and maximum operating temperatures, and 50 drops from 1.8 m (6 ft).
- Honeywell speech recognition headsets are purpose-built for Honeywell Voice-enabled applications, offering wired options that support the unique needs of freezer environments, high-noise environments and hard hat workers.
Extremely lightweight, light industrial, non-repairable headset designed for dry and ambient environments (non-freezer, low moisture).
Features
- Features
- Built for Vocollect Voice-Enabled Applications
- Ideal Partners for Vocollect A500 and A720
Network
- Radio Communication
- N/A
- Bluetooth Specifications
- N/A
Environmental
- Storage Temperature Range
- - 40 - 158 °F
- - 40 - 70 °C
Standards & Approvals
- Protection Ratings
- IP54
- Drop Specifications
- 15 drops from 2.1 m (7 ft) at minimum and maximum operating temperatures; 50 drops from 1.8 m (6 ft) at minimum and maximum operating temperatures
Others
- Application
- Distribution
- For Use With
- Vocollect A500
- Vocollect A720
- Product Type
- Headset
- Operating Temperature
- - 32 - 122 °F
- 0 - 50 °C
- Brand
- Honeywell
Features
- Features
- Built for Vocollect Voice-Enabled Applications
- Ideal Partners for Vocollect A500 and A720
Network
- Radio Communication
- N/A
- Bluetooth Specifications
- N/A
Environmental
- Storage Temperature Range
- - 40 - 158 °F
- - 40 - 70 °C
Standards & Approvals
- Protection Ratings
- IP54
- Drop Specifications
- 15 drops from 2.1 m (7 ft) at minimum and maximum operating temperatures; 50 drops from 1.8 m (6 ft) at minimum and maximum operating temperatures
Others
- Application
- Distribution
- For Use With
- Vocollect A500
- Vocollect A720
- Product Type
- Headset
- Operating Temperature
- - 32 - 122 °F
- 0 - 50 °C
- Brand
- Honeywell
- Application : Distribution
- For Use With : Vocollect A500|Vocollect A720
- Product Type : Headset
- Features : Built for Vocollect Voice-Enabled Applications|Ideal Partners for Vocollect A500 and A720
- Radio Communication : N/A
- Bluetooth Specifications : N/A
- Storage Temperature Range : - 40 - 158 °F|- 40 - 70 °C
- Operating Temperature : - 32 - 122 °F|0 - 50 °C
- Protection Ratings : IP54
- Drop Specifications : 15 drops from 2.1 m (7 ft) at minimum and maximum operating temperatures; 50 drops from 1.8 m (6 ft) at minimum and maximum operating temperatures
- Brand : Honeywell