Welding Helmets & Hoods
Honeywell Junior B VL, Junior B VL Combi Hoods
Junior B VL is part of the Honeywell light duty airhoods range designed for use with Powered Air Purifying Respirator (PAPR) such as PA500 and PA700 Series. Junior B Combi VL is equipped with full safety helmet for additional head protection..
Junior B VL, Junior B Combi VL – the solution for applications in the chemical industry.
Features & Benefits:
- Flexible and light hood: with polyurethane cape covering the head, neck, and shoulders.
- Disposable visor: fits over the hood’s main visor, protects against damage.
- Washable and replaceable neckband: supports a high level of protection.
- Combined version: consisting of a full safety helmet.
Areas of application:
• Chemical industry: handling chemicals (liquid or powder), maintenance.
Compatible with:
Honeywell North PA700 PAPR.