Single Use Protective Clothing
MS 356
Breathable single use protective suit against particles contamination and chemical splashes.
Key Features
> Comfort:breathability equal to a t-shirt.
> Safety: antistatic & radioactive particles certified.
Hazards
- Airborne Particulates
- Chemical
- Contamination
- Splash
Regulations
- EN 13982-1 - Type 5
- EN 13034 - Type 6
- EN 1149-1 - Antistatic
- EN 1073-2 - Radioactive Particles
Warranty Information
Others
- Specifications Met
- Type 6
- Antistatic
- Type 5
- Radioactive Particles
Others
- Specifications Met
- Type 6
- Antistatic
- Type 5
- Radioactive Particles
- Specifications Met : Type 6|Antistatic|Type 5|Radioactive Particles