/content/sps/gb/en/search-results.html

Shoes

Honeywell Otter Flex Breather MFUS S2 SRC ESD

Tradition Meets Technology

Overview
The human foot is created for mobility. Honeywell Otter Flex has combined Honeywell’s latest technological innovations and Otter’s renowned German quality into a modern design to provide superior protection, comfort and fit, ensuring an easy and natural flexing motion. With three incorporated technological inventions, Honeywell Otter Flex safety shoes are created to ensure the ultimate in safety, comfort and fit. The uniquely designed soft heel inserts provide excellent shock absorption, the patented Flex Fit lacing system offers a personalized fit and ankle stability, while the Otter MFUS metatarsal bandages ensure foot support and maintain flexibility. Benefit from great slip and antistatic resistance, no matter if you work indoor or outdoor, in rough work conditions. Rely on your durable, good-quality safety shoes and quickly notice when your shoes wear off with their unique indicators.

BREATHER MFUS
S2 SRC ESD
• Patented soft heel insert
• Patented Flex Fit lacing system
• Patented Otter MFUS metatarsal bandages
• Low-cut style
• Durable textile fabric upper
• TPU coat
• Durable, breathable lining
• PU/TPU outsole
• Wear off indicators
• EN 61340-5-1:2016 - ESD marking (electrical resistance)
• EN ISO 20345:2011 S2 SRC ESD
• DGUV 112-191 coming soon
 
STANDARD COMPLIANCE? DARE FOR MORE.
Protective footwear must comply with EN standards and applicable norms for worker safety within various professional fields. Tests* have shown that Honeywell Otter Flex shoes perform better than required, providing enhanced protection, durability, breathability and comfort.
 
• 242.87% more tear strength than the level required by the standard. The outsole recorded a value of 27.43 kilonewton meters (kN/m), compared to 8 kN/m, the level required by the standard.
• 7.57% more impact resistance. Breather MFUS has an impact resistance of 15.06 millimeters (mm) (42 left & 42 right), up against the level required by the standard, of 14 mm.
• 9.37% more slip resistance SRA** (flat). Breather MFUS has a slip resistance of 0.35, compared to the standard level of 0.32.
• 25% more slip resistance SRA (heel). Breather MFUS provides slip resistance level of 0.35, exceeding the standard level of 0.28.
• 11.11% more slip resistance SRB*** (flat). Breather MFUS has a slip resistance value of 0.20 up against the level required by the standard of 0.18.
• 15.38% more slip resistance SRB (heel). Breather MFUS has a slip resistance of 0.15, exceeding the standard level of 0.13.


MORE DURABLE LINING
• 300% more tear strength than the standard for Breather MFUS, unit is N, standard is 15, Honeywell value is 60.
• 5,040% more water permeability than the standard for Breather MFUS, unit is mg/(cm2.h), standard is 2, Honeywell value is 102.8.
• 4,013.5% more water coefficient than the standard for Breather MFUS, unit is mg/cm2, standard is 20, Honeywell value is 822.7.
MORE BREATHABLE UPPER
• 108.33% more tear strength than the standard for Breather MFUS, unit is N, standard is 60, Honeywell value is 125.
• 308.33% more water permeability than the standard for Breather MFUS, unit is mg/(cm2.h), standard is 0.8, Honeywell value is 3.27.
• 82.44% more water coefficient than the standard for Breather MFUS, unit is mg/cm2, standard is 15, Honeywell value is 27.37.
 
*) The values reflect the EN ISO 20345:2011 standard test results for the Breather MFUS style performed on EU size 42 samples.
**) Slip resistant soles are tested on a ceramic tile wetted with dilute soap solution.
***) Slip resistant soles are tested on smooth steel with glycerol.
 
THE VALUE LIES IN THE DETAILS
200 J COMPOSITE TOECAP
• 50% lighter than steel
• Amagnetic insulation
 
SOLE
• 3 wear-off indicators on the outer layer
• Heel shock absorption system
• PU comfort layer
• TPU outsole
• Wide, deep and self-cleaning relief providing anti-slip resistance
• On steel floor: 0.15 heel (minimum standard 0.13)
• Flat: 0.20 (minimum standard 0.18)
• On ceramic floor: 0.35 heel (minimum standard 0.28)
• Flat: 0.35 (minimum standard 0.32)
• Energy absorption capacity >20 J
• Abrasion resistance: loss in volume <150 mm3 (under a 10 Newtons (1 kg) load)
- Elongation at break: 650%
- Resistance to repeated flexion optimized: >30,000
• Flexometer tested – standard: >30,000
• Resistance to fuel oil
 
TECHNICAL SPECIFICATIONS AND STANDARDS:
• European Regulation: (EU) 2016/425*
• Standard: EN ISO 20345:2011**
• Standard: EN 61340-5-1:2016
• Quality assurance: ISO 9001 Version 2015
• Marking: S2 SRC ESD
• Average weight for 1 shoe 42 size: 740 g
 
*) https://osha.europa.eu/en/safety-and-health-legislation 
**) https://www.iso.org/home.html
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Otter Flex Breather
application/pdf 327.18 KB
10/6/2021
327.18 KB
Brochure
Name
Description
File Size
Date
Size
Honeywell Otter Flex
application/pdf 4.74 MB
10/6/2021
4.74 MB
Name
Description
File Size
Date
Size
Honeywell Otter Flex Breather
327.18 KB
10/6/2021
327.18 KB
Honeywell Otter Flex
4.74 MB
10/6/2021
4.74 MB
Name
Description
File Size
Date
Size
Honeywell Otter Flex Breather
327.18 KB
10/6/2021
Honeywell Otter Flex
4.74 MB
10/6/2021
Product Number
Image
SKU
Description
alt
6551627-35/7
BREATHER MFUS S2 SRC
alt
6551627-36/7
BREATHER MFUS S2 SRC
alt
6551627-37/7
BREATHER MFUS S2 SRC
alt
6551627-38/7
BREATHER MFUS S2 SRC
alt
6551627-39/7
BREATHER MFUS S2 SRC
alt
6551627-40/7
BREATHER MFUS S2 SRC
alt
6551627-41/7
BREATHER MFUS S2 SRC
alt
6551627-42/7
BREATHER MFUS S2 SRC
alt
6551627-43/7
BREATHER MFUS S2 SRC
alt
6551627-44/7
BREATHER MFUS S2 SRC
Image
SKU
Description
alt
6551627-35/7
BREATHER MFUS S2 SRC
alt
6551627-36/7
BREATHER MFUS S2 SRC
alt
6551627-37/7
BREATHER MFUS S2 SRC
alt
6551627-38/7
BREATHER MFUS S2 SRC
alt
6551627-39/7
BREATHER MFUS S2 SRC
alt
6551627-40/7
BREATHER MFUS S2 SRC
alt
6551627-41/7
BREATHER MFUS S2 SRC
alt
6551627-42/7
BREATHER MFUS S2 SRC
alt
6551627-43/7
BREATHER MFUS S2 SRC
alt
6551627-44/7
BREATHER MFUS S2 SRC