Shoes
Honeywell Otter Premium Guard S3 HI HRO SRC ESD
Take a Step Ahead in Quality
GUARD
S3 HI HRO SRC ESD
• Extra wide metallic toecap
• TPU overcap
• Low-cut style
• High quality full grain leather upper
• Black mesh lining with foam
• Stainless steel anti-perforation interlayer
• PU/Nitrile outsole
• Wear off indicators
• HI marking: resistance to inimical environments
- heat insulation of the sole complex
• HRO marking: resistance to hot contact
• ESD marking: electrical resistance
• EN ISO 20345:2011 S3 HI HRO SRC ESD
• DGUV 112-191 coming soon
PERFORM BEYOND STANDARDS
After demonstrating compliance with all applicable regulations, Honeywell has gone the extra mile to prove that the Otter Premium range takes you a step ahead of requirements*:
1. Longitudinal flexibility – strength to bend the sole up to 45° – The longitudinal flexing compliance of Guard has an average value of 3.04 daN, which translates into excellent flexibility, more comfort and less fatigue.
2. The breathability of the whole shoe – The average amount of water (sweat) that evaporates from Guard is of 1.2 grams in one hour, which translates into reduced sweating, improved comfort and high breathability.
3. Internal torsion rigidity in the waist area – Tests have shown that Guard provides improved comfort and safety outdoors by
preventing foot twisting when walking: 6.6 N.m.
4. The sole’s transfer coefficient – The impact transmitted through the sole to the wearer shows Guard’s impact energy absorption is excellent: the heel absorbs 11% of the impact in the outsole.
5. The energy return from the sole – Guard causes less fatigue due to the improved sole, which absorbs, stores and returns kinetic energy to the wearer, supporting the muscles during the natural walking motion:
• the transmitted energy is of 2,480 N
• the restored energy is of 1,645 N
• the percentage of transmitted energy is of 66.5%
*) Test results represent average values.
ALL-ROUND PERFORMANCE – AT YOUR FEET
TOECAP
• Extra wide metallic toecap
• Durable, metallic, anti-perforation interlayer (1,100 N)
SOLE
• 8 wear-off indicators on the outer layer
• Heel shock absorption system
• PU/Nitrile outsole
• On steel floor: 0.16 heel (minimum standard 0.13)
• Flat: 0.18 (minimum standard 0.18)
• On ceramic floor: 0.37 heel (minimum standard 0.28)
• Flat: 0.37 (minimum standard 0.32)
• Energy absorption capacity >20 J
• Abrasion resistance: loss in volume <150 mm3 (under a 10 Newtons (1 kg) load)
- Elongation at break: 650%
- Resistance to repeated flexion optimized: >30,000
• Flexometer tested – standard: >30,000
• Resistance to fuel oil
TECHNICAL SPECIFICATIONS AND STANDARDS:
• European Regulation: (EU) 2016/425*
• Standard: EN ISO 20345:2011**
• Quality assurance: ISO 9001 Version 2015***
• Marking: S3 HI HRO SRC ESD
• Average weight for 1 shoe 42 size: 674 g
*) https://osha.europa.eu/en/safety-and-health-legislation
**) https://www.iso.org/home.html
***) https://group.bureauveritas.com/
Others
- Eyelet Material
- Metal
- Inner Toe Cap Material
- Metal
- Shoe Closure Type
- Low-cut
- Features
- • Extra wide metallic toecap • TPU overcap
- Shoe Liner Material
- Textile
- Shoe Gender
- Unisex
Others
- Eyelet Material
- Metal
- Inner Toe Cap Material
- Metal
- Shoe Closure Type
- Low-cut
- Features
- • Extra wide metallic toecap • TPU overcap
- Shoe Liner Material
- Textile
- Shoe Gender
- Unisex
- Eyelet Material : Metal
- Inner Toe Cap Material : Metal
- Shoe Closure Type : Low-cut
- Features : • Extra wide metallic toecap • TPU overcap
- Shoe Liner Material : Textile
- Shoe Gender : Unisex