https://sps.honeywell.com/gb/en/search-results.html

Application Based Solutions Switches

MT Series

MICRO SWITCH MT Series Miniature Toggle Switch

Distributor Inventory

Honeywell MICRO SWITCH MT Series miniature toggle switches are designed to meet the need for a rugged, cost-effective toggle switch. Quality construction features include a seal between the toggle lever and bushing, and between the cover and case. These switches are designed for use in applications in many demanding outdoor environments, where the panels are subjected to such things as vibration from equipment, temperature extremes, dust, splashing water, and/or hose directed water.

They are capable of withstanding exposure to heavy accumulations of early morning dew that may condense on the control panel in cabs of vehicles left outdoors overnight. The MT toggle switches with metal or plastic levers are well suited for gloved-hand operation. The panel stand-off with O-ring feature available on some listings eliminates the need for behind-the-panel hardware, provides a uniform panel height, and a panel-to-cover seal.

Others

  • Ampere Rating
    • 10A
  • Circuitry
    • SPST
    • DPDT
    • DPST
    • SPDT
  • Actuator
    • Flexible Leaf
    • Straight Lever
    • Roller Lever
    • Pin Plunger
    • Flexible Roller Leaf
  • Switch Type
    • MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
  • Termination
    • Solder
    • Quick Connect
  • Actuator Length
    • 63,5 mm [2.5 in]
    • 26,16 mm [1.03 in]
  • Mounting Centers
    • 25,4 mm [1 in]
  • Action
    • 3 position
    • 2 position
  • Release Force
    • 0,14 N [0.494 oz] min.
    • 0,07 N [0.25 oz] min.
    • 0,28 N [1.0 oz] min.
    • 1,39 N [5.0 oz] min.
    • 2,22 N [8 oz] min.
  • Housing Material
    • Arc Resistant Melamine
  • Contact Type
    • Silver
    • Gold-plated
  • Overtravel (OT)
    • 0,13 mm [0.005 in] min.
    • 1,2 mm [0.047 in] min.
    • 0,38 mm [0.015 in] min.
    • 1,52 mm [0.060 in] min.
    • 1,02 mm [0.04 in] min.
    • 0,8 mm [0.032 in] min.
  • Package Height
    • 24,1 mm [0.95 in]
  • Voltage
    • 125 Vac/125 Vdc
  • Differential Travel (DT)
    • 2,16 mm [0.085 in] max.
    • 0,101 mm to 0,178 mm [0.004 in to 0.007 in] max.
    • 0,89 mm [0.035 in] max.
  • Agency Approvals and Standards
    • UL, CSA
  • Operating Temperature
    • -55 °C to 82 °C [-67 °F to 180 °F]
    • -55 °C to 85 °C [-67 °F to 185 °F]
  • Pretravel (PT)
    • 12,7 mm [0.50 in] max.
    • 5,08 mm [0.20 in] max.
    • 1,02 mm [0.040 in] max.
  • Sealed
    • No
  • Operating Force (OF)
    • 0,63 N [2.25 oz] max.
    • 0,75 N [2.7 oz] max.
    • 3,34 N [12 oz] max.
    • 1,25 N [4.5 oz] max.
    • 0,72 N [2.5 oz] max.
    • 0,56 N [2.0 oz] max.
    • 3,34 N to 5,00 N [12 oz to 18 oz] max.
    • 6,12 N to 9,73 N [22 oz to 35 oz] max.
  • Package Length
    • 49,3 mm [1.94 in]
  • Weight
    • 27,2 g [0.060 lb]
    • 34,5 g [0.076 lb]
  • Mounting
    • Bushing 15/32 in
  • Tightening Torque
    • 0,33 N m [3.0 in lb]
  • Product Type
    • MICRO SWITCH Toggle Switch
  • Operating Position (OP)
    • 15,88 mm ±0,38 mm [0.625 in ±0.015 in]
    • 30,17 mm ±0,38 mm [1.188 in ±0.015 in]
    • 31,3 mm ±0,76 mm [1.234 in ±0.030 in]
    • 19,1 mm ±0,76 mm [0.75 in ± 0.03 in]
  • Series Name
    • MT
  • Package Width
    • 17,5 mm [0.69 in]

Others

  • Ampere Rating
    • 10A
  • Circuitry
    • SPST
    • DPDT
    • DPST
    • SPDT
  • Actuator
    • Flexible Leaf
    • Straight Lever
    • Roller Lever
    • Pin Plunger
    • Flexible Roller Leaf
  • Switch Type
    • MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
  • Termination
    • Solder
    • Quick Connect
  • Actuator Length
    • 63,5 mm [2.5 in]
    • 26,16 mm [1.03 in]
  • Mounting Centers
    • 25,4 mm [1 in]
  • Action
    • 3 position
    • 2 position
  • Release Force
    • 0,14 N [0.494 oz] min.
    • 0,07 N [0.25 oz] min.
    • 0,28 N [1.0 oz] min.
    • 1,39 N [5.0 oz] min.
    • 2,22 N [8 oz] min.
  • Housing Material
    • Arc Resistant Melamine
  • Contact Type
    • Silver
    • Gold-plated
  • Overtravel (OT)
    • 0,13 mm [0.005 in] min.
    • 1,2 mm [0.047 in] min.
    • 0,38 mm [0.015 in] min.
    • 1,52 mm [0.060 in] min.
    • 1,02 mm [0.04 in] min.
    • 0,8 mm [0.032 in] min.
  • Package Height
    • 24,1 mm [0.95 in]
  • Voltage
    • 125 Vac/125 Vdc
  • Differential Travel (DT)
    • 2,16 mm [0.085 in] max.
    • 0,101 mm to 0,178 mm [0.004 in to 0.007 in] max.
    • 0,89 mm [0.035 in] max.
  • Agency Approvals and Standards
    • UL, CSA
  • Operating Temperature
    • -55 °C to 82 °C [-67 °F to 180 °F]
    • -55 °C to 85 °C [-67 °F to 185 °F]
  • Pretravel (PT)
    • 12,7 mm [0.50 in] max.
    • 5,08 mm [0.20 in] max.
    • 1,02 mm [0.040 in] max.
  • Sealed
    • No
  • Operating Force (OF)
    • 0,63 N [2.25 oz] max.
    • 0,75 N [2.7 oz] max.
    • 3,34 N [12 oz] max.
    • 1,25 N [4.5 oz] max.
    • 0,72 N [2.5 oz] max.
    • 0,56 N [2.0 oz] max.
    • 3,34 N to 5,00 N [12 oz to 18 oz] max.
    • 6,12 N to 9,73 N [22 oz to 35 oz] max.
  • Package Length
    • 49,3 mm [1.94 in]
  • Weight
    • 27,2 g [0.060 lb]
    • 34,5 g [0.076 lb]
  • Mounting
    • Bushing 15/32 in
  • Tightening Torque
    • 0,33 N m [3.0 in lb]
  • Product Type
    • MICRO SWITCH Toggle Switch
  • Operating Position (OP)
    • 15,88 mm ±0,38 mm [0.625 in ±0.015 in]
    • 30,17 mm ±0,38 mm [1.188 in ±0.015 in]
    • 31,3 mm ±0,76 mm [1.234 in ±0.030 in]
    • 19,1 mm ±0,76 mm [0.75 in ± 0.03 in]
  • Series Name
    • MT
  • Package Width
    • 17,5 mm [0.69 in]
  • Action : 3 position|2 position
  • Release Force : 0,14 N [0.494 oz] min.|0,07 N [0.25 oz] min.|0,28 N [1.0 oz] min.|1,39 N [5.0 oz] min.|2,22 N [8 oz] min.
  • Housing Material : Arc Resistant Melamine
  • Contact Type : Silver|Gold-plated
  • Actuator Length : 63,5 mm [2.5 in]|26,16 mm [1.03 in]
  • Circuitry : SPST|DPDT|DPST|SPDT
  • Overtravel (OT) : 0,13 mm [0.005 in] min.|1,2 mm [0.047 in] min.|0,38 mm [0.015 in] min.|1,52 mm [0.060 in] min.|1,02 mm [0.04 in] min.|0,8 mm [0.032 in] min.
  • Mounting Centers : 25,4 mm [1 in]
  • Package Height : 24,1 mm [0.95 in]
  • Voltage : 125 Vac/125 Vdc
  • Differential Travel (DT) : 2,16 mm [0.085 in] max.|0,101 mm to 0,178 mm [0.004 in to 0.007 in] max.|0,89 mm [0.035 in] max.
  • Agency Approvals and Standards : UL, CSA
  • Actuator : Flexible Leaf|Straight Lever|Roller Lever|Pin Plunger|Flexible Roller Leaf
  • Operating Temperature : -55 °C to 82 °C [-67 °F to 180 °F]|-55 °C to 85 °C [-67 °F to 185 °F]
  • Pretravel (PT) : 12,7 mm [0.50 in] max.|5,08 mm [0.20 in] max.|1,02 mm [0.040 in] max.
  • Sealed : No
  • Switch Type : MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
  • Operating Force (OF) : 0,63 N [2.25 oz] max.|0,75 N [2.7 oz] max.|3,34 N [12 oz] max.|1,25 N [4.5 oz] max.|0,72 N [2.5 oz] max.|0,56 N [2.0 oz] max.|3,34 N to 5,00 N [12 oz to 18 oz] max.|6,12 N to 9,73 N [22 oz to 35 oz] max.
  • Termination : Solder|Quick Connect
  • Package Length : 49,3 mm [1.94 in]
  • Ampere Rating : 10A
  • Weight : 27,2 g [0.060 lb]|34,5 g [0.076 lb]
  • Mounting : Bushing 15/32 in
  • Tightening Torque : 0,33 N m [3.0 in lb]
  • Product Type : MICRO SWITCH Toggle Switch
  • Operating Position (OP) : 15,88 mm ±0,38 mm [0.625 in ±0.015 in]|30,17 mm ±0,38 mm [1.188 in ±0.015 in]|31,3 mm ±0,76 mm [1.234 in ±0.030 in]|19,1 mm ±0,76 mm [0.75 in ± 0.03 in]
  • Series Name : MT
  • Package Width : 17,5 mm [0.69 in]
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches
1.6 MB
7/27/2021
PDF 1.6 MB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
1.78 MB
7/22/2021
PDF 1.78 MB
Circuitry/Operating action
Name
Description
File Size
Date
Size
Product Photo
Name
Description
File Size
Date
Size
MT Series Product Photo
731.91 KB
7/27/2021
731.91 KB
Name
Description
File Size
Date
Size
MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches
1.6 MB
7/27/2021
PDF 1.6 MB
MT Series Product Photo
731.91 KB
7/27/2021
731.91 KB
Sensors and Switches in Valves and Flowmeters
1.78 MB
7/22/2021
PDF 1.78 MB
Image
SKU
Description
alt
MT-4RL2-A28
MICRO SWITCH MT Series Standard Basic Switch, Single Pole Double Throw Circuitry, 10 A at 125 Vdc/Vac (non-polarized), Flexible Roller Leaf Actuator, 3,34 N [12 oz] Maximum Operating Force, Silver Contacts, Screw Termination, CSA, UL
alt
MT-4RV22-A28
MICRO SWITCH MT Series Standard Basic Switch, Single Pole Double Throw Circuitry, 10 A at 125 Vdc/Vac (non-polarized), Roller Lever Actuator, 1,25 N [4.5 oz] Maximum Operating Force, Silver Contacts, Screw Termination, CSA, UL
alt
MT-4R-A28
MICRO SWITCH MT Series Standard Basic Switch, Single Pole Double Throw Circuitry, 10 A at 125 Vdc/Vac (non-polarized), Pin Plunger Actuator, 3,34 N to 5,00 N [12 oz to 18 oz] Maximum Operating Force, Silver Contacts, Screw Termination, CSA, UL
alt
MT-4RV
MICRO SWITCH MT Series Standard Basic Switch, Single Pole Double Throw Circuitry, 10 A at 125 Vdc/Vac (non-polarized), Straight Lever Actuator, 0,56 N [2.0 oz] Max. Operating Force, Silver Contacts, Solder Termination, CSA, UL
alt
MT-4RL
MICRO SWITCH MT Series Standard Basic Switch, Single Pole Double Throw Circuitry, 10 A at 125 Vdc/Vac (non-polarized), Flexible Leaf Actuator, 3,34 N [12 oz] Maximum Operating Force, Silver Contacts, Solder Termination, CSA, UL
alt
MT-4R
MICRO SWITCH MT Series Standard Basic Switch, Single Pole Double Throw Circuitry, 10 A at 125 Vdc/Vac (non-polarized), Pin Plunger Actuator, 3,34 N to 5,00 N [12 oz to 18 oz] Maximum Operating Force, Silver Contacts, Solder Termination, CSA, UL
alt
MT-4RL2
MICRO SWITCH MT Series Standard Basic Switch, Single Pole Double Throw Circuitry, 10 A at 125 Vdc/Vac (non-polarized), Flexible Roller Leaf Actuator, 3,34 N [12 oz] Maximum Operating Force, Silver Contacts, Solder Termination, CSA, UL
alt
MT-4RV36-D73
MICRO SWITCH MT Series Standard Basic Switch, Single Pole Double Throw Circuitry, 10 A at 125 Vdc/Vac (non-polarized), Straight Lever Actuator, 0,63 N [2.25 oz] Max. Operating Force, Quick Connect Contacts, Solder Termination, CSA, UL
alt
MT-4RV-A28
MICRO SWITCH MT Series Standard Basic Switch, Single Pole Double Throw Circuitry, 10 A at 125 Vdc/Vac (non-polarized), Straight Lever Actuator, 0,56 N [2.0 oz] Max. Operating Force, Silver Contacts, Screw Termination, CSA, UL
alt
MT-4R-P1
MICRO SWITCH MT Series Standard Basic Switch, Single Pole Double Throw Circuitry, 10 A at 125 Vdc/Vac (non-polarized), Pin Plunger Actuator, 3,34 N to 5,00 N [12 oz to 18 oz] Maximum Operating Force, Silver Contacts, Screw Termination, CSA, UL