Special Call Units
Pneumatic breath call unit (NCC) DIN-plug
Pneumatic breath call unit with 7-pin plug, suitable for immobile patients.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 70007B
Pneumatic breath call unit with 7-pin plug, suitable for immobile patients. The unit is connected to the nurse call system via a 7-pin plug. The call is actuated pneumatically by forcefully breathing into the unit.
Scope of delivery
Pneumatic breath call unit, spare tube.
Accessories
70005BZ - Spare tubes for pneumatic call unit.
Others
- Operating voltage (A)
- 24 V DC
- Version
- for normally closed circuit systems
Others
- Operating voltage (A)
- 24 V DC
- Version
- for normally closed circuit systems
- Operating voltage (A) : 24 V DC
- Version : for normally closed circuit systems