Turn Signals
Turn Signals
Multi-purpose. 38 mm, 45 mm, or 55 mm columns. Customized buttons & twist-grip handles. 3 V to 32 V. Sealed to IP67. Many options
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Expert Construction. Tailored Solutions. Honeywell turn signals are built to perfectly complement our line of industry-leading shifters, or can be mounted as independent units. A wide variety of operations are available - from wiper speeds, headlamp controls and buttons to auto-cancel options. And each mechanism is built to withstand harsh environments.
Altro
- Column Size
- 38 mm [1.5 in] and 45 mm [1.77 in]
- 45 mm [1.77 in]
- 55 mm [2.17 in]
- Solenoid Load with Arc Suppression
- 2 A @ 12.8 Vdc
- Sealing
- IP67
- Turn Signals
- Yes
- Montaggio
- Left
- Left or right
- Right
- Connessione elettrica
- Integral
- Wires
- Tensione di esercizio
- 3 Vdc to 32 Vdc
- Lights
- Dimmer and flash to pass
- Flasher and brake
- On/Off
- Series Name
- Hobbs Turn Signal
Altro
- Column Size
- 38 mm [1.5 in] and 45 mm [1.77 in]
- 45 mm [1.77 in]
- 55 mm [2.17 in]
- Solenoid Load with Arc Suppression
- 2 A @ 12.8 Vdc
- Sealing
- IP67
- Turn Signals
- Yes
- Montaggio
- Left
- Left or right
- Right
- Connessione elettrica
- Integral
- Wires
- Tensione di esercizio
- 3 Vdc to 32 Vdc
- Lights
- Dimmer and flash to pass
- Flasher and brake
- On/Off
- Series Name
- Hobbs Turn Signal
- Column Size : 38 mm [1.5 in] and 45 mm [1.77 in]|45 mm [1.77 in]|55 mm [2.17 in]
- Solenoid Load with Arc Suppression : 2 A @ 12.8 Vdc
- Sealing : IP67
- Turn Signals : Yes
- Montaggio : Left|Left or right|Right
- Connessione elettrica : Integral|Wires
- Tensione di esercizio : 3 Vdc to 32 Vdc
- Lights : Dimmer and flash to pass|Flasher and brake|On/Off
- Series Name : Hobbs Turn Signal