Specialty Limit Switches
BAF Series
Metal housing. NEMA 1, 3, 4, 13 sealing. 101 mm x 41 mm mounting centers. UL/CSA approvals
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The elastomer boot on the BAF1 Series sealed actuator versions protects the actuating mechanism and the internal basic switch from contaminants. There is a seal gasket between the cover plate and the enclosures on all versions. The cover plate is removed for ease of wiring and switch replacement without demounting the switch.