Оборудование для работы в ограниченных пространствах
Miller DuraHoist™ - Adjustable Barrel Mount Sleeve
Designed for shoring: wall and parapet applications where frequent set-up over varying wall thicknesses is required. Accommodates wall thicknesses up to a max. of 24 in. (.61 m).
- Designed for shoring: wall and parapet applications where frequent set-up over varying wall thicknesses is required
- Accommodates wall thicknesses up to a max. of 24 in. (.61 m).