Оборудование для работы в ограниченных пространствах
Miller DuraHoist™ - Adjustable Mast Options
Designed for slip-in installation into a 4-in. (.10 m) diameter core hole in concrete or in an existing steel structure
- Combining Lower Mast Extensions with the One-Piece Adjustable Mast or the Two-Piece Upper Mast
- Eliminates the need for custom-length masts.
- The Upper Mast also provides additional solutions to height-restrictive applications.