Оборудование для работы в ограниченных пространствах
Miller DuraHoist™ Portable Confined Space System
Miller DuraHoist™ Portable Confined Space System
The Miller DuraHoist™ Portable Confined Space System is designed for manhole and confined space entry/retrieval and fall arrest applications. The modular design allows the use of components in various configurations and many different applications.
Easy Installation
System breaks down into four lightweight aluminum components for easy storage, transport and set-up. No tools required for assembly [DH-1/ and DH-2/ models only].
Modular Design
Allows the use of various fixed and portable bases and an optional mast with extensions. Multiple winches and/or lifeline systems may be mounted as required.
Others
- Material
- Welded Aluminum
- Stainless Steel
- Welded Aluminum
- Stainless Steel
- Maximum Number of Users
- 3
- Compatible With
- Manways
Others
- Material
- Welded Aluminum
- Stainless Steel
- Welded Aluminum
- Stainless Steel
- Maximum Number of Users
- 3
- Compatible With
- Manways
- Material : Welded Aluminum|Stainless Steel|Welded Aluminum | Stainless Steel
- Maximum Number of Users : 3
- Compatible With : Manways