Оборудование для работы в ограниченных пространствах
Miller ManHandler™ Hoist/Winch
Miller ManHandler™ Hoist/Winch
The Miller ManHandler Hoist/Winch is the perfect solution for a range of applications: including confined space entry: rescue: positioning and personnel/material handling.
Durable Steel Construction
A compact and durable construction available with stainless steel wire rope offers an essential solution for a variety of lifting and handling activities.
Reliable
The Miller ManHandler Hoist/Winch is designed to enable a smooth: and controlled winding action.
Features & Benefits:
- A secondary fall arrest system is recommended for fall protection
- Effortless lifting and lowering with 5:1 gear ratio
- Anti-backlash crank handle braking system that prevents freewheeling
- Built-in mounting bracket
- 350 lb. (159 kg) working capacity
Others
- Maximum Weight Capacity
- 159 keg
- 159 US Pound
- Product Weight
- 18 US Pound
- 18 keg
- Rescue_Retrieval Capability
- Yes
- Gear Ratio
- 5 to 1
- Standards
- ANSI Z359-2007
- ANSI Z117.1
- OSHA 1910.146
- ANSI Z117.1
- OSHA 1910.146
- ANSI Z359-2007
- Cable Thickness
- 5 millimetre
- 5 millimetre
- Cable Material
- Galvanized
Others
- Maximum Weight Capacity
- 159 keg
- 159 US Pound
- Product Weight
- 18 US Pound
- 18 keg
- Rescue_Retrieval Capability
- Yes
- Gear Ratio
- 5 to 1
- Standards
- ANSI Z359-2007
- ANSI Z117.1
- OSHA 1910.146
- ANSI Z117.1
- OSHA 1910.146
- ANSI Z359-2007
- Cable Thickness
- 5 millimetre
- 5 millimetre
- Cable Material
- Galvanized
- Rescue_Retrieval Capability : Yes
- Gear Ratio : 5 to 1
- Standards : ANSI Z359-2007 | ANSI Z117.1 | OSHA 1910.146|ANSI Z117.1|OSHA 1910.146|ANSI Z359-2007
- Cable Thickness : 5 millimetre|5 millimetre
- Cable Material : Galvanized
- Product Weight : 18 US Pound|18 keg
- Maximum Weight Capacity : 159 keg|159 US Pound