Оборудование для работы в ограниченных пространствах
Miller Rescue Tripod
Miller Rescue Tripod
The versatile: lightweight Miller Tripod is designed for typical confined space and rescue applications.
Reliable
Built from high-strength alloy aluminum: designed to keep workers safe while entering: escaping: and working within an enclosed space.
Durable
Withstands up to 5:000 lbs. (22kN) of vertical pull.
Features & Benefits:
- Available in 7-ft. (2 m) and 9-ft. (2.7 m) models
- High-strength aluminum construction
- Withstands up to 5:000-lbs. (22 kN) of vertical pull
- Adjustable legs with integral push pins: ideal for uneven surfaces
- Independent leg locking feature holds legs securely in place
- Safety chain and tripod feet with rubber skid pads and serrated edge prevent slippage in icy conditions
- Includes reflective tape
Others
- Material
- High-Strength Aluminum
- Maximum Number of Users
- 2
Others
- Material
- High-Strength Aluminum
- Maximum Number of Users
- 2
- Material : High-Strength Aluminum
- Maximum Number of Users : 2