Поиск на sps.honeywell.com

/content/sps/ru/ru/search-results.html

Rescue & Descent

Miller DuraHoist™ Portable Fall Arrest Post and Extension Post

Miller DuraHoist™ Portable Fall Arrest Post and Extension Post

FOR FALL ARREST APPLICATIONS
The Miller DuraHoist™ Portable Fall Arrest Post provides three independent swivel tie-off points for fall arrest anchorage: three-stage/four-position telescoping design and horizontal lifeline capabilities.

Ultimate Versatility
The modular design allows the use of components in various configurations and applications. Multiple winches and/or lifeline systems may be mounted as required.

Easy To Use
Lightweight: manageable components for easy storage: transport and set-up. No tools required for assembly.

Features & Benefits:
  • Three-stage/four-position telescoping design and aluminum construction for easy transportation and set-up
  • Leveling screws allow the system to be plumbed to vertical on inclines up to 15 degrees
  • Portable and fixed bases allow for versatile usage
  • Telescoping design allows overall height to be adjusted in three stages from 32.75-in.(.83 m) to 57.25-in. (1.45 m)
  • 14-in. (.36 m) Extension Post Provides option to tie-off one worker at an increased height of 68.5-in. (1.74 m)
  • Suggested Applications: Electrical transformers: leading edge deck work: confined space and rescue: industrial presses: bridge cranes: large cranes: limited horizontal lifeline applications
Miller DuraHoist™ Rescue/Material Handling Davit Arm
  • Designed for rescue and material handling applications
  • Quick-attach design assembles easily
  • Lightweight aluminum construction makes davit arm easy to transport and set-up
Miller TechLine™ Temporary Horizontal Lifeline (HLL) Kits
  • Offers continuous fall protection for length of the lifeline when used in conjuction with DuraHoist Fall Arrest Post (DH-AP-1/)
  • Ideal for applications where an overhead anchorage does not exist
  • Kit includes 11/16-in. (17.5 mm) kernmantle rope lifeline: lifeline adjuster/tensioner: two connecting O-rings: snap hook: and in-line shock absorber
Miller Portable and Fixed Anchor Base & Anchor Plates
  • Portable I-Beam Anchor (DH-AP-9/) attaches to steel I-beams. Bolt-on Anchor Plate (DH-AP-12/) can be used in concrete or steel applications (portable or permanent)
  • Fixed anchor plates are designed to be permanently welded to existing structures in locations of frequent work or where the use of a portable base is impractical Plates for inclined surfaces (DH-AP-6/: DH-AP-7/) can be customized to your specific incline requirements up to a maximum of 45 degrees
Miller Hoist/Winch and Mounting Brackets
  • The Complete Mounting Bracket Assembly (DH-19-MILLER/) is required to mount a Miller ManHandler Hoist/Winch or Miller MightEvac SRL to the DuraHoist Confined Space System

Others

  • Maximum Number of Users
    • 3
  • Compatible With
    • Miller DuraHoist Fall-Arrest Masts and Accessories
    • Suitable Winch or Self-Retracting Lifeline
    • Suitable Winch or Self-Retracting Lifeline
    • Miller DuraHoist Fall-Arrest Masts and Accessories
  • Material
    • Aluminum
    • Mild Steel
    • Mild Steel
    • Aluminum

Others

  • Maximum Number of Users
    • 3
  • Compatible With
    • Miller DuraHoist Fall-Arrest Masts and Accessories
    • Suitable Winch or Self-Retracting Lifeline
    • Suitable Winch or Self-Retracting Lifeline
    • Miller DuraHoist Fall-Arrest Masts and Accessories
  • Material
    • Aluminum
    • Mild Steel
    • Mild Steel
    • Aluminum
  • Maximum Number of Users : 3
  • Compatible With : Miller DuraHoist Fall-Arrest Masts and Accessories|Suitable Winch or Self-Retracting Lifeline|Suitable Winch or Self-Retracting Lifeline | Miller DuraHoist Fall-Arrest Masts and Accessories
  • Material : Aluminum | Mild Steel|Mild Steel|Aluminum
Брошюра
Name
Description
File Size
Date
Size
DuraHoist Brochure
application/pdf 1.5 MB
8/22/2022
1.5 MB
Others
Name
Description
File Size
Date
Size
DuraHosit Instructions For Use
application/pdf 1.12 MB
11/3/2021
1.12 MB
Miller TechLine Temporary Horizontal Lifeline System
application/pdf 183.98 KB
11/3/2021
183.98 KB
SP375 Rev. B DH-AP-4
application/pdf 107.88 KB
11/3/2021
107.88 KB
Miller TechLine Temporary Horizontal Lifeline System
application/pdf 251.61 KB
11/3/2021
251.61 KB
SP358 Rev. A DH-AP-1
application/pdf 154.87 KB
11/3/2021
154.87 KB
Miller TechLine Temporary Horizontal Lifeline System
application/pdf 273.28 KB
11/3/2021
273.28 KB
Miller TechLine Temporary Horizontal Lifeline System
application/pdf 168.42 KB
11/3/2021
168.42 KB
SP377 Rev. B DH-AP-6
application/pdf 140.13 KB
11/3/2021
140.13 KB
SP376 Rev. A DH-AP-5
application/pdf 88.28 KB
11/3/2021
88.28 KB
SP 379 Rev. A DH-AP-8
application/pdf 79.86 KB
11/3/2021
79.86 KB
SP359 Rev. A DH-AP-2
application/pdf 42.08 KB
11/3/2021
42.08 KB
SP360 Rev. A DH-AP-3
application/pdf 361.68 KB
11/3/2021
361.68 KB
HIS-MF-dh-ap-9.pdf
application/pdf 520.52 KB
11/3/2021
520.52 KB
Name
Description
File Size
Date
Size
DuraHosit Instructions For Use
1.12 MB
11/3/2021
1.12 MB
Miller TechLine Temporary Horizontal Lifeline System
183.98 KB
11/3/2021
183.98 KB
SP375 Rev. B DH-AP-4
107.88 KB
11/3/2021
107.88 KB
Miller TechLine Temporary Horizontal Lifeline System
251.61 KB
11/3/2021
251.61 KB
SP358 Rev. A DH-AP-1
154.87 KB
11/3/2021
154.87 KB
Miller TechLine Temporary Horizontal Lifeline System
273.28 KB
11/3/2021
273.28 KB
Miller TechLine Temporary Horizontal Lifeline System
168.42 KB
11/3/2021
168.42 KB
SP377 Rev. B DH-AP-6
140.13 KB
11/3/2021
140.13 KB
SP376 Rev. A DH-AP-5
88.28 KB
11/3/2021
88.28 KB
SP 379 Rev. A DH-AP-8
79.86 KB
11/3/2021
79.86 KB
SP359 Rev. A DH-AP-2
42.08 KB
11/3/2021
42.08 KB
SP360 Rev. A DH-AP-3
361.68 KB
11/3/2021
361.68 KB
HIS-MF-dh-ap-9.pdf
520.52 KB
11/3/2021
520.52 KB
DuraHoist Brochure
1.5 MB
8/22/2022
1.5 MB
Name
Description
File Size
Date
Size
DuraHoist Brochure
1.5 MB
8/22/2022
DuraHosit Instructions For Use
1.12 MB
11/3/2021
Miller TechLine Temporary Horizontal Lifeline System
183.98 KB
11/3/2021
SP375 Rev. B DH-AP-4
107.88 KB
11/3/2021
Miller TechLine Temporary Horizontal Lifeline System
251.61 KB
11/3/2021
SP358 Rev. A DH-AP-1
154.87 KB
11/3/2021
Miller TechLine Temporary Horizontal Lifeline System
273.28 KB
11/3/2021
Miller TechLine Temporary Horizontal Lifeline System
168.42 KB
11/3/2021
SP377 Rev. B DH-AP-6
140.13 KB
11/3/2021
SP376 Rev. A DH-AP-5
88.28 KB
11/3/2021
SP 379 Rev. A DH-AP-8
79.86 KB
11/3/2021
SP359 Rev. A DH-AP-2
42.08 KB
11/3/2021
SP360 Rev. A DH-AP-3
361.68 KB
11/3/2021
HIS-MF-dh-ap-9.pdf
520.52 KB
11/3/2021